(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Easy to replace without a tool. 37 types of tip tools allow for use in a variety of applications.
Part Number |
---|
CV14DBL-LJCK |
CV350V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Voltage (V) | Length (mm) | Height (mm) | Workload per Recharge (Guide) | Storage Battery Type | Charging Time | Recharger Type Name | Accessories Availability | Mass (g) | Power Consumption (W) | Current (A) | Cord (m) | Standard Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23,148.25 | HIT AIRELECTRICTOOL | 1 Piece(s) | 31 Day(s) | 14.4 | 307 (With BSL1450 attached) | 103 (With BSL1450 attached) | 5.0 Ah: Approximately 35 minutes | BSL1450 | Approximately 35 minutes | UC18YSL2 | Accessories included | 1900 (With BSL1450 attached) | - | - | - | Rapid charger (with cooling function), pad (MU93D), sandpaper #60/#120/#240 2 count each, blade (MD28PB), accessories case, case, battery cover | ||
฿ 11,250.00 | HIT AIRELECTRICTOOL | 1 Piece(s) | 12 Day(s) | AC100 | 280 | 96 | - | - | - | - | - | 1500 | 350 | 4.1 | 2 cores / 2.5 | Pad (MU93D); sandpaper #60, #120, #240 x 2 each; blade (MD28PB), accessories case, case |
Loading...
Product Model | Cutting Saws | Double Insulation | Not Included | Frequency(min-1 (times/min)) | Normal Mode (Dial 1-5): 6,000-20,000, Auto Mode (Dial A): 15,000⇔20,000 |
---|---|---|---|---|---|
Oscillation Angle | 3.2゜ |
How can we improve?
How can we improve?