(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parking Stop (TS8-Y)

Parking Stop (TS8-Y)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CS4S-Y SALE
CS6S-Y SALE
TS8-Y SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Applicable Car Model Mass
(g)
Amount Of Content

฿ 12,190.00

฿ 11,214.80

SAFETY CUSHIONS 1 Piece(s) 12 Day(s) 1219 152 102 490-4141 Ordinary Car 9100 1 pc.

฿ 14,432.00

฿ 13,277.44

SAFETY CUSHIONS 1 Piece(s) 12 Day(s) 1829 152 102 490-4150 Ordinary Car 11400 1 pc.

฿ 65,063.00

฿ 56,116.84

SAFETY CUSHIONS 1 Piece(s) 14 Day(s) 2448 255 179 490-5229 Track 18600 1 pc.

Basic Specifications

  • Product Type
    Other Cushions
  • Color
    Yellow
  • Material
    Other
  • Load Resistance(t)
    2
  • Mounting Hole Diameter(mm)
    15
  • Material Details
    Recycled Plastic
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Prevents collisions in car parks, garages, etc. Uses recycled resin out of consideration for the environment.
· Durable and resistant to chemical products, without chipping like concrete.

Part Number
CS4S-Y SALE
CS6S-Y SALE
TS8-Y SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Applicable Car Model Mass
(g)
Amount Of Content

฿ 12,190.00

฿ 11,214.80

SAFETY CUSHIONS 1 Piece(s) 12 Day(s) 1219 152 102 490-4141 Ordinary Car 9100 1 pc.

฿ 14,432.00

฿ 13,277.44

SAFETY CUSHIONS 1 Piece(s) 12 Day(s) 1829 152 102 490-4150 Ordinary Car 11400 1 pc.

฿ 65,063.00

฿ 56,116.84

SAFETY CUSHIONS 1 Piece(s) 14 Day(s) 2448 255 179 490-5229 Track 18600 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1