(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
AR-052 |
AR-053 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Model | Frontage (mm) |
Trusco Code | Features | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,489.97 |
ROAD SLOPE | 1 Piece(s) | 1 Day(s) | Linear Type | 1500 | 489-7552 | By using in conjunction with corner cutter, steps in corners can also be eliminated. | 4000 | 1 pc. | ||
฿ 3,158.99 |
ROAD SLOPE | 1 Piece(s) | 1 Day(s) | Corner type | - | 489-7561 | - | 1200 | 1 pc. |
[Features]
· Suitable for iron plating of a variety of thicknesses. Resolves small differences in height, allowing consideration to be given to pedestrian and bicycle traffic. Use together with corner items to resolve corner height differences.
Part Number |
---|
AR-052 |
AR-053 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Model | Frontage (mm) |
Trusco Code | Features | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,489.97 |
ROAD SLOPE | 1 Piece(s) | 1 Day(s) | Linear Type | 1500 | 489-7552 | By using in conjunction with corner cutter, steps in corners can also be eliminated. | 4000 | 1 pc. | ||
฿ 3,158.99 |
ROAD SLOPE | 1 Piece(s) | 1 Day(s) | Corner type | - | 489-7561 | - | 1200 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?