(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Okagrate, Grating (for U-Shaped Groove) (OUI25-15)

Okagrate, Grating (for U-Shaped Groove) (OUI25-15)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
OU4F19-15
OU4F19-18
OU4F19-20
OUI25-15
OUI25-18
OUI25-24
OUI25-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Groove Width
(mm)
Inside Width
(mm)
Outer Width
(mm)
Height
(mm)
Applicable Load Ditch Trusco Code Mass
(g)
Amount Of Content

฿ 2,221.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 150 140 210 19 T-2 457-3242 9300 1 pc.

฿ 2,438.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 180 170 240 19 T-2 457-3251 10000 1 pc.

฿ 2,569.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 200 190 260 19 T-2 457-3269 10400 1 pc.

฿ 3,787.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 150 140 210 25 T-14 457-3293 9600 1 pc.

฿ 4,005.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 180 170 240 25 T-6 457-3307 10300 1 pc.

฿ 4,572.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 240 230 300 25 T-2 457-3323 11700 1 pc.

฿ 5,137.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 300 290 360 25 T-2 457-3331 13800 1 pc.

Basic Specifications

  • Product Type
    Dedicated tool
  • Length(mm)
    995
  • Specifications
    Coarse Type
  • Pitch(mm)
    33
  • End Angle(mm)
    L-5×40×40
  • Material
    Steel
  • Surface Treatment
    Galvanized Finish
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Standard type grating for U-shaped gutters.
· Simple structure keeps price low

Part Number
OU4F19-15
OU4F19-18
OU4F19-20
OUI25-15
OUI25-18
OUI25-24
OUI25-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Groove Width
(mm)
Inside Width
(mm)
Outer Width
(mm)
Height
(mm)
Applicable Load Ditch Trusco Code Mass
(g)
Amount Of Content

฿ 2,221.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 150 140 210 19 T-2 457-3242 9300 1 pc.

฿ 2,438.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 180 170 240 19 T-2 457-3251 10000 1 pc.

฿ 2,569.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 200 190 260 19 T-2 457-3269 10400 1 pc.

฿ 3,787.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 150 140 210 25 T-14 457-3293 9600 1 pc.

฿ 4,005.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 180 170 240 25 T-6 457-3307 10300 1 pc.

฿ 4,572.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 240 230 300 25 T-2 457-3323 11700 1 pc.

฿ 5,137.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 300 290 360 25 T-2 457-3331 13800 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1