(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lateral Groove Dirt Cover

Lateral Groove Dirt Cover

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 137.13 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AR-040
AR-041
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Responsive Side Groove Lid Hole
(mm)
Trusco Code Amount Of Content

฿ 137.13

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 10 Day(s) Yellow 30~50 489-7463 1 pc.

฿ 137.13

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 10 Day(s) Light Gray 15~35 489-7471 1 pc.

Basic Specifications

  • Product Type
    Special Tool
  • Frontage(mm)
    190
  • Depth(mm)
    75
  • Height(mm)
    45
  • Material
    Polypropylene
  • Mass(g)
    56
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Employs special resin that does not crack and has excellent cold resistance.

Part Number
AR-040
AR-041
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Responsive Side Groove Lid Hole
(mm)
Trusco Code Amount Of Content

฿ 137.13

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 10 Day(s) Yellow 30~50 489-7463 1 pc.

฿ 137.13

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 10 Day(s) Light Gray 15~35 489-7471 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1