(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Grating (Crossing / Gutter-Use Non-Slip Type)

Stainless Steel Grating (Crossing / Gutter-Use Non-Slip Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 8,545.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
OSG4-NS-15-10C
OSG4-NS-15-15C
OSG4-NS-15-20C SALE
OSG4-NS-15-25C SALE
OSG4-NS-15-30C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Groove Width
(mm)
Width
(mm)
Applicable Load Crossing Applicable Load Ditch Trusco Code Mass
(g)
Amount Of Content

฿ 8,545.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 100 150 T-20 T-20 457-3749 6300 1 pc.

฿ 10,893.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 150 200 T-2 T-14 457-3757 7800 1 pc.

฿ 13,990.00

฿ 12,870.80

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 200 250 T-2 T-2 457-3765 9400 1 pc.

฿ 16,627.00

฿ 15,295.18

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 250 300 For Sidewalks T-2 457-3773 11700 1 pc.

฿ 19,540.00

฿ 17,976.80

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 300 350 For Sidewalks For Sidewalks 457-3781 14000 1 pc.

Basic Specifications

  • Product Type
    Dedicated tool
  • Length(mm)
    994
  • Height(mm)
    15
  • Specifications
    Fine Type
  • Pitch(mm)
    15
  • Material
    Steel (SS400), Electrolytic Polishing
  • Amount Of Content
    1 pc.

Product Description

An attractive, rust-resistant stainless steel grating with an anti-slip finish.
[Features]
· Stainless steel material makes product resistant to rust.
· A slip-resistant product with a notched upper surface on bearing bars.
· Fine grating is safe for pedestrians.
· Electro-polished finish for a high-class feel.
· Non-slip type with a notched slip-resistant finish applied to primary materials.
· Fine grating that allows strollers and wheelchairs to roll smoothly (pitch: 15, gap: 11).
· Easy to walk on for children and people wearing high heels.
[Applications]
· Stainless steel resists rust, making this ideal for places like kitchens or factories where water is often used.

Part Number
OSG4-NS-15-10C
OSG4-NS-15-15C
OSG4-NS-15-20C SALE
OSG4-NS-15-25C SALE
OSG4-NS-15-30C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Groove Width
(mm)
Width
(mm)
Applicable Load Crossing Applicable Load Ditch Trusco Code Mass
(g)
Amount Of Content

฿ 8,545.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 100 150 T-20 T-20 457-3749 6300 1 pc.

฿ 10,893.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 150 200 T-2 T-14 457-3757 7800 1 pc.

฿ 13,990.00

฿ 12,870.80

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 200 250 T-2 T-2 457-3765 9400 1 pc.

฿ 16,627.00

฿ 15,295.18

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 250 300 For Sidewalks T-2 457-3773 11700 1 pc.

฿ 19,540.00

฿ 17,976.80

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 300 350 For Sidewalks For Sidewalks 457-3781 14000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1