- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Aluminum Heat Resistant Protective Work Clothes, Apron
Specifications of CMA77
-
- Product Type
- Apron
-
- Incision-resistant capability
- x
-
- Size
- Free
-
- Detail Type
- Apron
-
- Dress length(cm)
- 98
-
- Width(cm)
- 57
-
- Thickness(mm)
- 0.5
-
- Trusco Code
- 462-4271
-
- Mass(g)
- 300
-
- Heat temperature range
- 0 to 500°C
-
- Material Quality
- Heat-resistant aramid fiber 'Conex' + processed with aluminum coating
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 4,051.00
|
ANTI HEAT PROTECTORS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Apron
-
- Incision-resistant capability
- x
-
- Size
- Free
-
- Detail Type
- Apron
-
- Dress length(cm)
- 98
-
- Width(cm)
- 57
-
- Thickness(mm)
- 0.5
-
- Trusco Code
- 462-4271
-
- Mass(g)
- 300
-
- Heat temperature range
- 0 to 500°C
-
- Material Quality
- Heat-resistant aramid fiber 'Conex' + processed with aluminum coating
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
·Thermal insulation performance has been improved by applying aluminum coating to heat-resistant aramid fiber.
·It made it possible to work in harsh work sites such as work in a blast furnace.
[Applications]
·For welding or working in front of furnaces
Specifications of CMA77
-
- Product Type
- Apron
-
- Incision-resistant capability
- x
-
- Size
- Free
-
- Detail Type
- Apron
-
- Dress length(cm)
- 98
-
- Width(cm)
- 57
-
- Thickness(mm)
- 0.5
-
- Trusco Code
- 462-4271
-
- Mass(g)
- 300
-
- Heat temperature range
- 0 to 500°C
-
- Material Quality
- Heat-resistant aramid fiber 'Conex' + processed with aluminum coating
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 4,051.00
|
ANTI HEAT PROTECTORS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?