(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Heat Resistant Protective Work Clothes, Work Pants

Aluminum Heat Resistant Protective Work Clothes, Work Pants

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 22,882.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AWW2-3L SALE
AWW2-L SALE
AWW2-LL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Waist
(cm)
Inseam
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 25,174.00

฿ 23,160.08

ANTI HEAT PROTECTORS 1 Piece(s) 40 Day(s) 3 L 110 80 462-4220 1400 1 pc.

฿ 22,882.00

฿ 21,051.44

ANTI HEAT PROTECTORS 1 Piece(s) 40 Day(s) L 90 75 462-4238 1300 1 pc.

฿ 22,882.00

฿ 21,051.44

ANTI HEAT PROTECTORS 1 Piece(s) 40 Day(s) LL 100 80 462-4246 1350 1 pc.

Basic Specifications

  • Product Type
    Pants
  • Incision-resistant capability
    x
  • Detail Type
    Work Trousers
  • Thickness(mm)
    1.8
  • Heat temperature range
    0 to 500°C
  • Material Quality
    Heat-resistant aramid fiber 'Conex' + processed with aluminum coating
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The heat-resistant aramid fibers have been coated with aluminum to increase the heat shielding performance.
· This enables use in manual labor in punishing work environments such as around blast furnaces.
[Applications]
· For welding or working in front of furnaces.

Part Number
AWW2-3L SALE
AWW2-L SALE
AWW2-LL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Waist
(cm)
Inseam
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 25,174.00

฿ 23,160.08

ANTI HEAT PROTECTORS 1 Piece(s) 40 Day(s) 3 L 110 80 462-4220 1400 1 pc.

฿ 22,882.00

฿ 21,051.44

ANTI HEAT PROTECTORS 1 Piece(s) 40 Day(s) L 90 75 462-4238 1300 1 pc.

฿ 22,882.00

฿ 21,051.44

ANTI HEAT PROTECTORS 1 Piece(s) 40 Day(s) LL 100 80 462-4246 1350 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1