(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Heat Resistant Protective Work Clothes, Work Jacket (AWW1-L)

Aluminum Heat Resistant Protective Work Clothes, Work Jacket (AWW1-L)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AWW1-3L SALE
AWW1-L SALE
AWW1-LL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Chest measurement
(cm)
Dress length
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 26,667.00

฿ 24,533.64

ANTI HEAT PROTECTORS 1 Piece(s) 40 Day(s) 3 L 138 78 462-4190 1300 1 Pair

฿ 24,235.00

฿ 22,296.20

ANTI HEAT PROTECTORS 1 Piece(s) 40 Day(s) L 126 73 462-4203 1200 1 Pair

฿ 24,235.00

฿ 22,296.20

ANTI HEAT PROTECTORS 1 Piece(s) 40 Day(s) LL 132 75 462-4211 1250 1 Pair

Basic Specifications

  • Product Type
    Jacket
  • Incision-resistant capability
    x
  • Detail Type
    Work Overalls
  • Thickness(mm)
    1.8
  • Heat temperature range
    0 to 500°C
  • Material Quality
    Heat-resistant aramid fiber 'Conex' + processed with aluminum coating
  • Amount Of Content
    1 Pair

Product Description

[Features]
· The heat-resistant aramid fibers have been coated with aluminum to increase the heat shielding performance.
· This enables use in manual labor in punishing work environments such as around blast furnaces.
[Applications]
· For welding or working in front of furnaces.

Part Number
AWW1-3L SALE
AWW1-L SALE
AWW1-LL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Chest measurement
(cm)
Dress length
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 26,667.00

฿ 24,533.64

ANTI HEAT PROTECTORS 1 Piece(s) 40 Day(s) 3 L 138 78 462-4190 1300 1 Pair

฿ 24,235.00

฿ 22,296.20

ANTI HEAT PROTECTORS 1 Piece(s) 40 Day(s) L 126 73 462-4203 1200 1 Pair

฿ 24,235.00

฿ 22,296.20

ANTI HEAT PROTECTORS 1 Piece(s) 40 Day(s) LL 132 75 462-4211 1250 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1