(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Heat Resistant Protective Work Clothes, Sleeved Apron

Aluminum Heat Resistant Protective Work Clothes, Sleeved Apron

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 28,462.88 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AMA3-L SALE
AMA3-LL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Chest measurement
(cm)
Dress length
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 28,462.88

฿ 25,138.42

ANTI HEAT PROTECTORS 1 Piece(s) 40 Day(s) L 126 115 462-4254 1900 1 pc.

฿ 28,478.05

฿ 25,137.57

ANTI HEAT PROTECTORS 1 Piece(s) 40 Day(s) LL 132 120 462-4262 2000 1 pc.

Basic Specifications

  • Product Type
    Apron
  • Incision-resistant capability
    x
  • Detail Type
    Apron with sleeves
  • Thickness(mm)
    2.4
  • Heat temperature range
    0 to 500°C
  • Material Quality
    Heat-resistant aramid fiber 'Conex' + processed with aluminum coating
  • Amount Of Content
    1 pc.

Product Description

[Features]
·Made using heat-resistant aramid fibers that have been coated with aluminum for increased heat-shielding performance.
· This enables use in manual labor in punishing work environments such as around blast furnaces.
[Applications]
·For furnace front and welding work.

Part Number
AMA3-L SALE
AMA3-LL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Chest measurement
(cm)
Dress length
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 28,462.88

฿ 25,138.42

ANTI HEAT PROTECTORS 1 Piece(s) 40 Day(s) L 126 115 462-4254 1900 1 pc.

฿ 28,478.05

฿ 25,137.57

ANTI HEAT PROTECTORS 1 Piece(s) 40 Day(s) LL 132 120 462-4262 2000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1