(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sonic Defender Ultra

Sonic Defender Ultra

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EP7-BK-MPR

  • NRR value(dB)
    26 dB (With Cap Tightened)
  • Product Type
    Earplugs
  • Size
    M
  • Cord
    Available
  • Cord Length(mm)
    670
  • Trusco Code
    490-4311
  • Mass(g)
    3.5
  • Material
    Soft Memory Foam
  • Amount Of Content
    1 pc.
Part Number
EP7-BK-MPR
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,853.00

EARPLUGS 1 Pack(s)

2 Pieces Per Package

10 Day(s) 1 pc.

Basic Specifications

Product Description

[Features]
· Soft, hypoallergenic and medical grade polymer material. Safe sounds can be heard normally even while wearing them.
· Design based on ergonomics and the multi-flange trunk conforms to ear shapes to maintain comfort and the ear piece.
· The low-profile designs can be used while wearing a mask, a helmet or a hat

Specifications of EP7-BK-MPR

  • NRR value(dB)
    26 dB (With Cap Tightened)
  • Product Type
    Earplugs
  • Size
    M
  • Cord
    Available
  • Cord Length(mm)
    670
  • Trusco Code
    490-4311
  • Mass(g)
    3.5
  • Material
    Soft Memory Foam
  • Amount Of Content
    1 pc.
Part Number
EP7-BK-MPR
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,853.00

EARPLUGS 1 Pack(s)

2 Pieces Per Package

10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1