(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EP3-BK-MPR |
EP4-BK-MPR |
EP5-BK-MPR |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | NRR value (dB) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,347.00 |
EARPLUGS | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) | 24 dB (With Cap Tightened) | 490-4281 | 1 pc. | ||
฿ 1,415.00 |
EARPLUGS | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) | 24 dB (With Cap Tightened) | 490-4290 | 1 pc. | ||
฿ 1,650.00 |
EARPLUGS | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) | 26dB | 490-4303 | 1 pc. |
[Features]
· Design based on ergonomics and the multi-flange trunk conform to ear shapes to maintain comfort and the ear piece.
· Earplugs officially adopted by military and police all around the world, including the US military.
· Medical polymer resin is used for the material.
· Phone conversations are possible while wearing the earplugs.
· Shuts out only the harmful noise and does not interfere with normal conversations.
Part Number |
---|
EP3-BK-MPR |
EP4-BK-MPR |
EP5-BK-MPR |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | NRR value (dB) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,347.00 |
EARPLUGS | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) | 24 dB (With Cap Tightened) | 490-4281 | 1 pc. | ||
฿ 1,415.00 |
EARPLUGS | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) | 24 dB (With Cap Tightened) | 490-4290 | 1 pc. | ||
฿ 1,650.00 |
EARPLUGS | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) | 26dB | 490-4303 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?