(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Perma Star (Electric Machine Type / Automatic Lubricator / with Grease)

Perma Star (Electric Machine Type / Automatic Lubricator / with Grease)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PS-SF01-M120

  • Type
    In Container
  • Height(mm)
    165
  • Width(mm)
    71
  • Grease Capacity(g)
    120
  • JAN Code
    4582438874010
  • Trusco Code
    448-0279
  • Material
    Container: Plastic
  • Discharge Period
    1, 3, 6, or 12 months
  • Mass(g)
    520
  • Amount Of Content
    1 pc.
Part Number
PS-SF01-M120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,824.35

AUTOMATIC GREASE PUMPS 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Type
    In Container
  • Height(mm)
    165
  • Width(mm)
    71
  • Grease Capacity(g)
    120
  • JAN Code
    4582438874010
  • Trusco Code
    448-0279
  • Material
    Container: Plastic
  • Discharge Period
    1, 3, 6, or 12 months
  • Mass(g)
    520
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The lubricant discharge period can be set from among 4 increments (1, 3, 6, or 12 months) using the switch.
· Built-in LED display enables viewing of operation status of oil filler.
· Realizes consistent intermittent lubrication without being influenced by ambient temperature.
· Reusable drive unit.
· Stable lubrication is possible at a wide operating temperature range between -10°C and +50°C without being affected by changes in temperature and humidity.
· Acquired dustproof protection specification (IP65).
· Maximum discharge pressure of 0.5 MPa.
· Motor drive type automatic lubricator.
· Lubricator operation state can be confirmed by LED display.

Specifications of PS-SF01-M120

  • Type
    In Container
  • Height(mm)
    165
  • Width(mm)
    71
  • Grease Capacity(g)
    120
  • JAN Code
    4582438874010
  • Trusco Code
    448-0279
  • Material
    Container: Plastic
  • Discharge Period
    1, 3, 6, or 12 months
  • Mass(g)
    520
  • Amount Of Content
    1 pc.
Part Number
PS-SF01-M120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,824.35

AUTOMATIC GREASE PUMPS 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1