(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Perma Futura (Chemical Reaction Gas Pressure Type / Automatic Lubricator / with Grease)

Perma Futura (Chemical Reaction Gas Pressure Type / Automatic Lubricator / with Grease)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,162.24 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PF-SF01-6
PF-SF01-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Width
(mm)
Trusco Code Discharge Period Mass
(g)
Amount Of Content

฿ 2,162.99

AUTOMATIC GREASE PUMPS 4 Piece(s) 5 Day(s) 99 70 448-0236 6 Months 250 1 pc.

฿ 2,162.24

AUTOMATIC GREASE PUMPS 4 Piece(s) 5 Day(s) 111 67 448-0228 12 Months 245 1 pc.

Basic Specifications

  • Type
    In Container
  • Material
    Container: Plastic
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The amount of remaining grease can be checked.
· There is no restriction on the mounting direction.
· Maximum discharge pressure of 0.4 MPa.
· Ideal for grease lubrication of bearing parts.
· Significant labor savings are possible thanks to reductions in labor required for lubricating.

Part Number
PF-SF01-6
PF-SF01-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Width
(mm)
Trusco Code Discharge Period Mass
(g)
Amount Of Content

฿ 2,162.99

AUTOMATIC GREASE PUMPS 4 Piece(s) 5 Day(s) 99 70 448-0236 6 Months 250 1 pc.

฿ 2,162.24

AUTOMATIC GREASE PUMPS 4 Piece(s) 5 Day(s) 111 67 448-0228 12 Months 245 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The grease remaining level can be confirmed. 
●There is no restriction on the mounting direction.
●The max discharge pressure is 0.4MPa. 
●Optimum for grease lubrication of bearing parts.
●Optimum for labor saving of grease lubrication.

Specification

●Grease Capacity(g):120
●SPQ(piece):20

Materials

●Containers: Plastic

Accessories

●Standard Grease SF01(NLGI#2, working temperature range: -25 to 130°C)