(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PC-SF01-6 |
PC-SF01-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Trusco Code | Discharge Period | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 2,042.39 |
AUTOMATIC GREASE PUMPS | 1 Piece(s) | 5 Day(s) | 448-0201 | 6 Months | 1 pc. | ||
฿ 2,042.39 |
AUTOMATIC GREASE PUMPS | 1 Piece(s) | 5 Day(s) | 448-0198 | 12 Months | 1 pc. |
[Features]
·There are no restrictions on the mounting direction.
·The maximum discharge pressure is 0.4 MPa.
·Ideal for grease lubrication of bearings.
·Ideal for saving labor in grease lubrication.
Part Number |
---|
PC-SF01-6 |
PC-SF01-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Trusco Code | Discharge Period | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 2,042.39 |
AUTOMATIC GREASE PUMPS | 1 Piece(s) | 5 Day(s) | 448-0201 | 6 Months | 1 pc. | ||
฿ 2,042.39 |
AUTOMATIC GREASE PUMPS | 1 Piece(s) | 5 Day(s) | 448-0198 | 12 Months | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?