(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wader Boots Nylon Wader (Round Tip Felt Bottom)

Wader Boots Nylon Wader (Round Tip Felt Bottom)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,050.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
W-79-24.0
W-79-25.0
W-79-26.0
W-79-27.0
W-79-28.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Total Length
(cm)
Inseam
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 6,050.00

BOOTS 1 Piece(s) 19 Day(s) 24 123 84 481-7401 1700 1 Pair

฿ 6,050.00

BOOTS 1 Piece(s) 19 Day(s) 25 127 87 481-7419 1800 1 Pair

฿ 6,050.00

BOOTS 1 Piece(s) 10 Day(s) 26 131 90 481-7427 1900 1 Pair

฿ 6,050.00

BOOTS 1 Piece(s) 10 Day(s) 27 135 93 481-7435 2000 1 Pair

฿ 6,050.00

BOOTS 1 Piece(s) 12 Day(s) 28 139 96 481-7443 2100 1 Pair

Basic Specifications

  • Product Type
    Work shoes
  • Shape
    Boots
  • Foot Width Size
    EEE
  • Color
    Khaki
  • Material Quality
    Front Surface: Nylon 70 Denier / Shoe: PVC, Felt Bottom
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Uses 70-denier fabric, which is lightweight and easy to move in.
· A long seller that has been around for 30 years.
[Applications]
· For fisheries.
· For light work in water.

Part Number
W-79-24.0
W-79-25.0
W-79-26.0
W-79-27.0
W-79-28.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Total Length
(cm)
Inseam
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 6,050.00

BOOTS 1 Piece(s) 19 Day(s) 24 123 84 481-7401 1700 1 Pair

฿ 6,050.00

BOOTS 1 Piece(s) 19 Day(s) 25 127 87 481-7419 1800 1 Pair

฿ 6,050.00

BOOTS 1 Piece(s) 10 Day(s) 26 131 90 481-7427 1900 1 Pair

฿ 6,050.00

BOOTS 1 Piece(s) 10 Day(s) 27 135 93 481-7435 2000 1 Pair

฿ 6,050.00

BOOTS 1 Piece(s) 12 Day(s) 28 139 96 481-7443 2100 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1