(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ALC Plug Anchor Double X (Female Screw Type) (DX-38)

ALC Plug Anchor Double X (Female Screw Type) (DX-38)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DX-38
DX-38P
DX-258
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Screw Nominal Trusco Code Amount Of Content

฿ 67.00

ALC PLUG ANCHOR 50 Piece(s) 1 Day(s) W3/8 473-3606 1 pc.

฿ 72.00

ALC PLUG ANCHOR 10 Piece(s) 12 Day(s) W3/8 473-3614 1 pc.

฿ 67.00

ALC PLUG ANCHOR 50 Piece(s) 1 Day(s) W5/16 473-3592 1 pc.

Basic Specifications

  • Product Type
    Anchor
  • Maximum Tensile Load(KN)
    2
  • Total Length(mm)
    50
  • External Form(mm)
    16.0
  • Drill Diameter
    15.0
  • Buried depth(mm)
    50
  • Material
    Nylon 66, 15% Glass Fiber-Reinforced Product
  • Precautions
    Maximum tensile load is the ALC 100 mm thick panel compression strength Fc3 N/mm² data.
  • Mass(g)
    21
  • Amount Of Content
    1 pc.

Product Description

[Features]
· 8 claws protrude for securing in place.
· Material is nylon 66 with 15% glass fibers for reinforcement and demonstrates excellent mechanical properties.
[Applications]
· For ALC boards.

Part Number
DX-38
DX-38P
DX-258
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Screw Nominal Trusco Code Amount Of Content

฿ 67.00

ALC PLUG ANCHOR 50 Piece(s) 1 Day(s) W3/8 473-3606 1 pc.

฿ 72.00

ALC PLUG ANCHOR 10 Piece(s) 12 Day(s) W3/8 473-3614 1 pc.

฿ 67.00

ALC PLUG ANCHOR 50 Piece(s) 1 Day(s) W5/16 473-3592 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●8 claws are protruding and fixed.
●Since the material is nylon 66 reinforced glass fiber 15%, the mechanical properties are excellent.

Usage

●For ALC board.

Specification

●Outer Diameter(mm):16.0
●Total Length(mm):50
●Punching Depth(mm):50
●Buried Depth(mm):50
●Drill Diameter(mm):15.0
●Maximum Tensile Load(kN):2
●Packaged in a box

Materials

●Nylon 66
●15% glass fiber reinforced goods

Warning

●The maximum tensile load is the data at ALC 100mm thick panel compressive strength Fc3N/mm2.