(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hydraulic Anchor Bolt Tensile Testing Machine Pro Tester TI Series

Hydraulic Anchor Bolt Tensile Testing Machine Pro Tester TI Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 359,083.16 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TI-10 SALE
TI-20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Load Capacity
(kN)
Max. Stroke
(mm)
Center Hole Diameter
(mm)
Trusco Code Specifications Mass
(g)
Amount Of Content

฿ 359,083.16

฿ 307,877.90

ANCHOR-BOLT CHECKER 1 Piece(s) 40 Day(s) 100 20 26.0 481-2212 Pressure Gauge Display (Friction Pointer Type), Pressurization Type: Manual Hydraulic Pump, Ceiling Oriented Test Specialized Specifications (TI-10) 1200 1 Set

฿ 408,315.82

฿ 349,804.16

ANCHOR-BOLT CHECKER 1 Piece(s) 40 Day(s) 200 30 36.5 481-2221 Pressure Gauge Display (Friction Pointer Type), Pressurization Type: Manual Hydraulic Pump 3800 1 Set

Basic Specifications

  • Product Type
    Anchor
  • Set Content
    Dedicated Case, Pull-Out Tester Cylinder Stand, Hydraulic Pump, Hydraulic Hose, Standard Accessory Coupler
  • Amount Of Content
    1 Set

Product Description

[Features]
· A lightweight hydraulic cylinder that achieves both functionality and efficiency.
· Pressurization method: manual hydraulic pump
· Measurement possible up to a maximum of 100 kN
· Center hole diameter: ø26
· Includes a ceiling-oriented temporarily support jig.
[Applications]
· Non-destructive load tests of anchor bolts.

Part Number
TI-10 SALE
TI-20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Load Capacity
(kN)
Max. Stroke
(mm)
Center Hole Diameter
(mm)
Trusco Code Specifications Mass
(g)
Amount Of Content

฿ 359,083.16

฿ 307,877.90

ANCHOR-BOLT CHECKER 1 Piece(s) 40 Day(s) 100 20 26.0 481-2212 Pressure Gauge Display (Friction Pointer Type), Pressurization Type: Manual Hydraulic Pump, Ceiling Oriented Test Specialized Specifications (TI-10) 1200 1 Set

฿ 408,315.82

฿ 349,804.16

ANCHOR-BOLT CHECKER 1 Piece(s) 40 Day(s) 200 30 36.5 481-2221 Pressure Gauge Display (Friction Pointer Type), Pressurization Type: Manual Hydraulic Pump 3800 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1