(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adhesive Type Anchor Cement Mortar Anchor SR Tight (Rotation/Impact Type)

Adhesive Type Anchor Cement Mortar Anchor SR Tight (Rotation/Impact Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 124.47 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SR-10
SR-13
SR-16
SR-19
SR-22
SR-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Major diameter
(mm)
Capacity
(cm3)
Used Bolts (Deformed Steel Bar) Drill Diameter (Deformed Steel Bar)
(mm)
Drilling Depth
(mm)
Maximum Load Tensile
(kN)
Trusco Code Mass
(g)
Amount Of Content

฿ 124.47

SEALANTS FOR BUILDING 10 Piece(s) 19 Day(s) 100 12.5 12 M10/D10 14.5/14.5 100 21 473-4106 19 1 pc.

฿ 135.97

SEALANTS FOR BUILDING 10 Piece(s) 19 Day(s) 110 13.0 14 M12/D13 15.0/16.0 120・130 35/62 473-4114 23 1 pc.

฿ 162.65

SEALANTS FOR BUILDING 10 Piece(s) 19 Day(s) 120 16.0 24 M16/D16 19.0/20.0 160 81/95 473-4122 39 1 pc.

฿ 270.93

SEALANTS FOR BUILDING 10 Piece(s) 19 Day(s) 150 19.0 42 M20/D19 23.0/24.0 200・190 110/133 473-4131 69 1 pc.

฿ 400.00

SEALANTS FOR BUILDING 10 Piece(s) 19 Day(s) 170 22.0 64 M22/D22 26.0/28.0 220 132/172 473-4149 105 1 pc.

฿ 495.51

SEALANTS FOR BUILDING 5 Piece(s) 19 Day(s) 240 25.0 118 M24/D25 30.0/32.0 240・250 149/232 473-4157 194 1 pc.

Basic Specifications

  • Product Type
    Adhesive 2 Liquid Type
  • Material
    Principal Agent: Inorganic
  • Specifications
    Rotation and Stroke Type
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Product designated by the Minister of Land, Infrastructure, Transport and Tourism of Japan (designation number 520)
· Capsule anchor consisting of non-woven fabric capsule filled with cement mortar.
· Inorganic / GHS compliant / recyclable.
· Non-flammable with outstanding fire resistance and corrosion resistance.
[Applications]
· General building/civil engineering work, quake-resistant reinforcement work.

Part Number
SR-10
SR-13
SR-16
SR-19
SR-22
SR-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Major diameter
(mm)
Capacity
(cm3)
Used Bolts (Deformed Steel Bar) Drill Diameter (Deformed Steel Bar)
(mm)
Drilling Depth
(mm)
Maximum Load Tensile
(kN)
Trusco Code Mass
(g)
Amount Of Content

฿ 124.47

SEALANTS FOR BUILDING 10 Piece(s) 19 Day(s) 100 12.5 12 M10/D10 14.5/14.5 100 21 473-4106 19 1 pc.

฿ 135.97

SEALANTS FOR BUILDING 10 Piece(s) 19 Day(s) 110 13.0 14 M12/D13 15.0/16.0 120・130 35/62 473-4114 23 1 pc.

฿ 162.65

SEALANTS FOR BUILDING 10 Piece(s) 19 Day(s) 120 16.0 24 M16/D16 19.0/20.0 160 81/95 473-4122 39 1 pc.

฿ 270.93

SEALANTS FOR BUILDING 10 Piece(s) 19 Day(s) 150 19.0 42 M20/D19 23.0/24.0 200・190 110/133 473-4131 69 1 pc.

฿ 400.00

SEALANTS FOR BUILDING 10 Piece(s) 19 Day(s) 170 22.0 64 M22/D22 26.0/28.0 220 132/172 473-4149 105 1 pc.

฿ 495.51

SEALANTS FOR BUILDING 5 Piece(s) 19 Day(s) 240 25.0 118 M24/D25 30.0/32.0 240・250 149/232 473-4157 194 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1