(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adhesive System Anchor Cement Mortar Anchor Q-Tight (Rotation/Impact Type)

Adhesive System Anchor Cement Mortar Anchor Q-Tight (Rotation/Impact Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 292.61 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
Q-1418
Q-1824
Q-2430
Q-2636
Q-3038
Q-3440
Q-3638
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Major diameter
(mm)
Capacity
(cm3)
Used Bolts (Deformed Steel Bar) Drill Diameter (Deformed Steel Bar)
(mm)
Drilling Depth
(mm)
Maximum Load Tensile
(kN)
Trusco Code Mass
(g)
Amount Of Content

฿ 292.61

SEALANTS FOR BUILDING 10 Piece(s) 19 Day(s) 180 14 28 M12/D13 16.0/16.0 195・210 62 473-3762 45 1 pc.

฿ 306.98

SEALANTS FOR BUILDING 10 Piece(s) 19 Day(s) 240 18 61 M16/D16 20.0/22.0 260・260 97 473-3771 100 1 pc.

฿ 364.83

SEALANTS FOR BUILDING 10 Piece(s) 19 Day(s) 300 24 136 M20/M22/D19 27.0/28.0/28.0 320・320・355 140 473-3789 223 1 pc.

฿ 418.58

SEALANTS FOR BUILDING 10 Piece(s) 19 Day(s) 360 26 191 M24/D22 30.0/32.0 385・360 190 473-3797 315 1 pc.

฿ 468.15

SEALANTS FOR BUILDING 5 Piece(s) 19 Day(s) 380 30 269 M27/D25 34.0/36.0 435・410 222 473-3801 443 1 pc.

฿ 529.04

SEALANTS FOR BUILDING 5 Piece(s) 19 Day(s) 400 34 363 M30/D29 38.0/40.0 480・465 285 473-3819 598 1 pc.

฿ 540.39

SEALANTS FOR BUILDING 5 Piece(s) 19 Day(s) 380 36 387 D32 42.0 515 375 473-3827 637 1 pc.

Basic Specifications

  • Product Type
    Adhesive 2 Liquid Type
  • Material
    Principal Agent: Inorganic
  • Specifications
    NETIS registration KT-070103. Rotation/Hammering type.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Capsule anchor consisting of non-woven fabric capsule filled with cement mortar.
· Inorganic / GHS compliant / recyclable.
· Non-flammable with outstanding fire resistance and corrosion resistance.
[Applications]
· General building/civil engineering work.

Part Number
Q-1418
Q-1824
Q-2430
Q-2636
Q-3038
Q-3440
Q-3638
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Major diameter
(mm)
Capacity
(cm3)
Used Bolts (Deformed Steel Bar) Drill Diameter (Deformed Steel Bar)
(mm)
Drilling Depth
(mm)
Maximum Load Tensile
(kN)
Trusco Code Mass
(g)
Amount Of Content

฿ 292.61

SEALANTS FOR BUILDING 10 Piece(s) 19 Day(s) 180 14 28 M12/D13 16.0/16.0 195・210 62 473-3762 45 1 pc.

฿ 306.98

SEALANTS FOR BUILDING 10 Piece(s) 19 Day(s) 240 18 61 M16/D16 20.0/22.0 260・260 97 473-3771 100 1 pc.

฿ 364.83

SEALANTS FOR BUILDING 10 Piece(s) 19 Day(s) 300 24 136 M20/M22/D19 27.0/28.0/28.0 320・320・355 140 473-3789 223 1 pc.

฿ 418.58

SEALANTS FOR BUILDING 10 Piece(s) 19 Day(s) 360 26 191 M24/D22 30.0/32.0 385・360 190 473-3797 315 1 pc.

฿ 468.15

SEALANTS FOR BUILDING 5 Piece(s) 19 Day(s) 380 30 269 M27/D25 34.0/36.0 435・410 222 473-3801 443 1 pc.

฿ 529.04

SEALANTS FOR BUILDING 5 Piece(s) 19 Day(s) 400 34 363 M30/D29 38.0/40.0 480・465 285 473-3819 598 1 pc.

฿ 540.39

SEALANTS FOR BUILDING 5 Piece(s) 19 Day(s) 380 36 387 D32 42.0 515 375 473-3827 637 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1