(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Oil/Solvent-Resistant Gloves, Summitech GB-F-06 (4492)

Oil/Solvent-Resistant Gloves, Summitech GB-F-06 (4492)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4490
4491
4492
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Palm perimeter
(cm)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 181.35

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 10 Day(s) S 19.2 7 473-5391 64 1 Pair

฿ 182.42

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 12 Day(s) [M] M 20 8 473-5404 71 1 Pair

฿ 182.87

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 12 Day(s) L 22 9 473-5412 74 1 Pair

Basic Specifications

  • Product Model
    Nitrile Rubber
  • The intended use
    Oil Resistance / Solvent Resistance
  • Total Length(cm)
    Blue
  • Length of Middle Finger(cm)
    32
  • Material
    Surface Material: Nitrile Rubber, Lining Material: Bamboo, Cotton
  • Mass(g/box)
    0.5
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Oil-resistant and chemical-resistant gloves made from soft nitrile rubber.
· Oil-resistant and chemical-resistant gloves made from soft nitrile rubber.
[Applications]
· Machinery industry.
· Printing

Part Number
4490
4491
4492
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Palm perimeter
(cm)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 181.35

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 10 Day(s) S 19.2 7 473-5391 64 1 Pair

฿ 182.42

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 12 Day(s) [M] M 20 8 473-5404 71 1 Pair

฿ 182.87

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 12 Day(s) L 22 9 473-5412 74 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1