(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Internal Cone Driving Type Anchor, Head-in Anchor HI Type Steel

Internal Cone Driving Type Anchor, Head-in Anchor HI Type Steel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 17.11 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HI-8
HI-10
HI-12
HI-16
HI-38
HI-48
HI-258
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Screw Nominal Maximum Tensile Load
(KN)
Total Length
(mm)
Screw Length
(mm)
External Form
(mm)
Drill Diameter Trusco Code Mass
(g)
Amount Of Content

฿ 17.11

ANCHOR TOOL 100 Piece(s) 10 Day(s) M8 10 30 13 10.0 10.5 473-3720 12.0 1 pc.

฿ 24.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) M10 17.0 40 15 12.0 12.5 473-3657 22 1 pc.

฿ 43.57

ANCHOR TOOL 50 Piece(s) 19 Day(s) M12 22 50 18 16.0 16.5 473-3665 54 1 pc.

฿ 107.28

ANCHOR TOOL 25 Piece(s) 19 Day(s) M16 35.0 60 22 20.0 21.0 473-3673 99 1 pc.

฿ 21.08

ANCHOR TOOL 50 Piece(s) 10 Day(s) W3/8 17.0 40 15 12.0 12.5 473-3690 22 1 pc.

฿ 41.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) W1/2 22 50 18 16.0 16.5 473-3703 51.0 1 pc.

฿ 17.11

ANCHOR TOOL 100 Piece(s) 19 Day(s) W5/16 10 30 13 10.0 10.5 473-3681 12.0 1 pc.

Basic Specifications

  • Product Type
    Anchor
  • Material
    Steel, Electro-galvanized
  • Precautions
    Maximum tensile load is the concrete strength Fc 18 N/mm2 value.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A compact "female thread type" design with a cone built in to the anchor body.
· The protruding part of the dedicated driving rod inserts completely into the body, making it easier to control work by providing a reference for driving completion.
[Applications]
· For concrete.
· For mounting construction materials, lightweight ceilings, civil engineering, lighting, air conditioning, machinery, signs, etc.

Part Number
HI-8
HI-10
HI-12
HI-16
HI-38
HI-48
HI-258
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Screw Nominal Maximum Tensile Load
(KN)
Total Length
(mm)
Screw Length
(mm)
External Form
(mm)
Drill Diameter Trusco Code Mass
(g)
Amount Of Content

฿ 17.11

ANCHOR TOOL 100 Piece(s) 10 Day(s) M8 10 30 13 10.0 10.5 473-3720 12.0 1 pc.

฿ 24.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) M10 17.0 40 15 12.0 12.5 473-3657 22 1 pc.

฿ 43.57

ANCHOR TOOL 50 Piece(s) 19 Day(s) M12 22 50 18 16.0 16.5 473-3665 54 1 pc.

฿ 107.28

ANCHOR TOOL 25 Piece(s) 19 Day(s) M16 35.0 60 22 20.0 21.0 473-3673 99 1 pc.

฿ 21.08

ANCHOR TOOL 50 Piece(s) 10 Day(s) W3/8 17.0 40 15 12.0 12.5 473-3690 22 1 pc.

฿ 41.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) W1/2 22 50 18 16.0 16.5 473-3703 51.0 1 pc.

฿ 17.11

ANCHOR TOOL 100 Piece(s) 19 Day(s) W5/16 10 30 13 10.0 10.5 473-3681 12.0 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1