(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Core Bar Driven Type Anchor Strike Anchor Steel (C6-60)

Core Bar Driven Type Anchor Strike Anchor Steel (C6-60)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
C6-45
C6-60
C8-40
C8-50
C8-60
C8-70
C8-80
C8-90
C8-100
C10-50
C10-60
C10-70
C10-80
C10-90
C10-100
C10-120
C12-60
C12-70
C12-80
C12-90
C12-100
C12-120
C12-150
C16-80
C16-100
C16-120
C16-150
C16-190
C20-130
C20-150
C20-190
C20-230
C38-60
C48-70
C48-90
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Screw Nominal Maximum Tensile Load
(KN)
Total Length
(mm)
Screw Length
(mm)
Attached Object Thickness
(mm)
Trusco Code Prepared Hole Diameter
(mm)
Buried depth
(mm)
Mass
(g)
Amount Of Content

฿ 23.61

ANCHOR TOOL 50 Piece(s) 10 Day(s) M6 3.5 45 15 6 473-3371 6.4 35 11 1 pc.

฿ 29.67

ANCHOR TOOL 50 Piece(s) 19 Day(s) M6 3.5 60 20 21 473-3380 6.4 35 15 1 pc.

฿ 33.31

ANCHOR TOOL 50 Piece(s) 19 Day(s) M8 5.0 40 20 3 473-3401 8.5 30 19 1 pc.

฿ 27.12

ANCHOR TOOL 50 Piece(s) 10 Day(s) M8 7.5 50 20 3 473-3410 8.5 40 22 1 pc.

฿ 36.21

ANCHOR TOOL 50 Piece(s) 12 Day(s) M8 7.5 60 20 13 473-3428 8.5 40 26 1 pc.

฿ 37.73

ANCHOR TOOL 50 Piece(s) 19 Day(s) M8 7.5 70 25 23 473-3436 8.5 40 28 1 pc.

฿ 48.78

ANCHOR TOOL 50 Piece(s) 12 Day(s) M8 7.5 80 30 33 473-3444 8.5 40 33 1 pc.

฿ 53.03

ANCHOR TOOL 50 Piece(s) 12 Day(s) M8 7.5 90 30 43 473-3452 8.5 40 37 1 pc.

฿ 64.38

ANCHOR TOOL 50 Piece(s) 19 Day(s) M8 7.5 100 35 53 473-3398 8.5 40 40 1 pc.

฿ 37.91

ANCHOR TOOL 50 Piece(s) 10 Day(s) M10 8 50 20 5 473-3134 10.5 35 37 1 pc.

฿ 38.38

ANCHOR TOOL 50 Piece(s) 10 Day(s) M10 8 60 25 5 473-3142 10.5 45 42 1 pc.

฿ 52.61

ANCHOR TOOL 50 Piece(s) 12 Day(s) M10 9.5 70 25 15 473-3151 10.5 45 46 1 pc.

฿ 53.85

ANCHOR TOOL 50 Piece(s) 10 Day(s) M10 9.5 80 25 25 473-3169 10.5 45 54 1 pc.

฿ 62.04

ANCHOR TOOL 50 Piece(s) 10 Day(s) M10 9.5 90 30 35 473-3177 10.5 45 60 1 pc.

฿ 75.06

ANCHOR TOOL 50 Piece(s) 10 Day(s) M10 9.5 100 30 45 473-3118 10.5 45 66 1 pc.

฿ 97.91

ANCHOR TOOL 50 Piece(s) 12 Day(s) M10 9.5 120 30 65 473-3126 10.5 45 77 1 pc.

฿ 55.56

ANCHOR TOOL 30 Piece(s) 10 Day(s) M12 12 60 25 7 473-3215 12.7 42 65 1 pc.

฿ 55.59

ANCHOR TOOL 30 Piece(s) 10 Day(s) M12 14.5 70 25 7 473-3223 12.7 52 73 1 pc.

฿ 76.78

ANCHOR TOOL 30 Piece(s) 12 Day(s) M12 14.5 80 30 17 473-3231 12.7 52 81 1 pc.

฿ 78.18

ANCHOR TOOL 30 Piece(s) 10 Day(s) M12 14.5 90 30 27 473-3240 12.7 52 90 1 pc.

฿ 84.21

ANCHOR TOOL 30 Piece(s) 10 Day(s) M12 14.5 100 30 37 473-3185 12.7 52 98 1 pc.

฿ 113.92

ANCHOR TOOL 30 Piece(s) 10 Day(s) M12 14.5 120 35 57 473-3193 12.7 52 115 1 pc.

฿ 148.47

ANCHOR TOOL 30 Piece(s) 19 Day(s) M12 14.5 150 35 87 473-3207 12.7 52 140 1 pc.

฿ 143.35

ANCHOR TOOL 15 Piece(s) 12 Day(s) M16 22 80 40 7 473-3291 17 60 150 1 pc.

฿ 134.95

ANCHOR TOOL 15 Piece(s) 10 Day(s) M16 30 100 40 17 473-3258 17 70 186 1 pc.

฿ 168.59

ANCHOR TOOL 15 Piece(s) 10 Day(s) M16 30 120 40 37 473-3266 17 70 217 1 pc.

฿ 243.86

ANCHOR TOOL 15 Piece(s) 10 Day(s) M16 30 150 40 67 473-3274 17 70 260 1 pc.

฿ 315.07

ANCHOR TOOL 15 Piece(s) 12 Day(s) M16 30 190 40 107 473-3282 17 70 316 1 pc.

฿ 332.45

ANCHOR TOOL 10 Piece(s) 12 Day(s) M20 40 130 50 23 473-3304 21.5 90 371 1 pc.

฿ 378.63

ANCHOR TOOL 10 Piece(s) 12 Day(s) M20 40 150 50 43 473-3312 21.5 90 417 1 pc.

฿ 456.81

ANCHOR TOOL 10 Piece(s) 12 Day(s) M20 40 190 50 83 473-3321 21.5 90 515 1 pc.

฿ 574.18

ANCHOR TOOL 30 Piece(s) 19 Day(s) M20 40 230 50 123 473-3339 21.5 90 604 1 pc.

฿ 36.57

ANCHOR TOOL 50 Piece(s) 19 Day(s) W3/8 9.5 60 25 5 473-3347 10 45 40 1 pc.

฿ 56.98

ANCHOR TOOL 30 Piece(s) 19 Day(s) W1/2 14.5 70 25 6 473-3355 12.7 52 82 1 pc.

฿ 79.57

ANCHOR TOOL 30 Piece(s) 19 Day(s) W1/2 14.5 90 30 26 473-3363 12.7 52 99 1 pc.

Basic Specifications

  • Product Type
    Anchor
  • Material
    Steel
  • Precautions
    Maximum tensile load is the concrete strength Fc 18 N/mm2 value.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The nominal diameter of the male threads is equal to the diameter of the body, making it possible to work from the top of mounted items.
· Built-in core rod drives anchor expansion, eliminating the need for driving rod.
[Applications]
· For concrete. For mounting construction materials, lighting, piping, signs, handrails, chairs, etc.

Part Number
C6-45
C6-60
C8-40
C8-50
C8-60
C8-70
C8-80
C8-90
C8-100
C10-50
C10-60
C10-70
C10-80
C10-90
C10-100
C10-120
C12-60
C12-70
C12-80
C12-90
C12-100
C12-120
C12-150
C16-80
C16-100
C16-120
C16-150
C16-190
C20-130
C20-150
C20-190
C20-230
C38-60
C48-70
C48-90
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Screw Nominal Maximum Tensile Load
(KN)
Total Length
(mm)
Screw Length
(mm)
Attached Object Thickness
(mm)
Trusco Code Prepared Hole Diameter
(mm)
Buried depth
(mm)
Mass
(g)
Amount Of Content

฿ 23.61

ANCHOR TOOL 50 Piece(s) 10 Day(s) M6 3.5 45 15 6 473-3371 6.4 35 11 1 pc.

฿ 29.67

ANCHOR TOOL 50 Piece(s) 19 Day(s) M6 3.5 60 20 21 473-3380 6.4 35 15 1 pc.

฿ 33.31

ANCHOR TOOL 50 Piece(s) 19 Day(s) M8 5.0 40 20 3 473-3401 8.5 30 19 1 pc.

฿ 27.12

ANCHOR TOOL 50 Piece(s) 10 Day(s) M8 7.5 50 20 3 473-3410 8.5 40 22 1 pc.

฿ 36.21

ANCHOR TOOL 50 Piece(s) 12 Day(s) M8 7.5 60 20 13 473-3428 8.5 40 26 1 pc.

฿ 37.73

ANCHOR TOOL 50 Piece(s) 19 Day(s) M8 7.5 70 25 23 473-3436 8.5 40 28 1 pc.

฿ 48.78

ANCHOR TOOL 50 Piece(s) 12 Day(s) M8 7.5 80 30 33 473-3444 8.5 40 33 1 pc.

฿ 53.03

ANCHOR TOOL 50 Piece(s) 12 Day(s) M8 7.5 90 30 43 473-3452 8.5 40 37 1 pc.

฿ 64.38

ANCHOR TOOL 50 Piece(s) 19 Day(s) M8 7.5 100 35 53 473-3398 8.5 40 40 1 pc.

฿ 37.91

ANCHOR TOOL 50 Piece(s) 10 Day(s) M10 8 50 20 5 473-3134 10.5 35 37 1 pc.

฿ 38.38

ANCHOR TOOL 50 Piece(s) 10 Day(s) M10 8 60 25 5 473-3142 10.5 45 42 1 pc.

฿ 52.61

ANCHOR TOOL 50 Piece(s) 12 Day(s) M10 9.5 70 25 15 473-3151 10.5 45 46 1 pc.

฿ 53.85

ANCHOR TOOL 50 Piece(s) 10 Day(s) M10 9.5 80 25 25 473-3169 10.5 45 54 1 pc.

฿ 62.04

ANCHOR TOOL 50 Piece(s) 10 Day(s) M10 9.5 90 30 35 473-3177 10.5 45 60 1 pc.

฿ 75.06

ANCHOR TOOL 50 Piece(s) 10 Day(s) M10 9.5 100 30 45 473-3118 10.5 45 66 1 pc.

฿ 97.91

ANCHOR TOOL 50 Piece(s) 12 Day(s) M10 9.5 120 30 65 473-3126 10.5 45 77 1 pc.

฿ 55.56

ANCHOR TOOL 30 Piece(s) 10 Day(s) M12 12 60 25 7 473-3215 12.7 42 65 1 pc.

฿ 55.59

ANCHOR TOOL 30 Piece(s) 10 Day(s) M12 14.5 70 25 7 473-3223 12.7 52 73 1 pc.

฿ 76.78

ANCHOR TOOL 30 Piece(s) 12 Day(s) M12 14.5 80 30 17 473-3231 12.7 52 81 1 pc.

฿ 78.18

ANCHOR TOOL 30 Piece(s) 10 Day(s) M12 14.5 90 30 27 473-3240 12.7 52 90 1 pc.

฿ 84.21

ANCHOR TOOL 30 Piece(s) 10 Day(s) M12 14.5 100 30 37 473-3185 12.7 52 98 1 pc.

฿ 113.92

ANCHOR TOOL 30 Piece(s) 10 Day(s) M12 14.5 120 35 57 473-3193 12.7 52 115 1 pc.

฿ 148.47

ANCHOR TOOL 30 Piece(s) 19 Day(s) M12 14.5 150 35 87 473-3207 12.7 52 140 1 pc.

฿ 143.35

ANCHOR TOOL 15 Piece(s) 12 Day(s) M16 22 80 40 7 473-3291 17 60 150 1 pc.

฿ 134.95

ANCHOR TOOL 15 Piece(s) 10 Day(s) M16 30 100 40 17 473-3258 17 70 186 1 pc.

฿ 168.59

ANCHOR TOOL 15 Piece(s) 10 Day(s) M16 30 120 40 37 473-3266 17 70 217 1 pc.

฿ 243.86

ANCHOR TOOL 15 Piece(s) 10 Day(s) M16 30 150 40 67 473-3274 17 70 260 1 pc.

฿ 315.07

ANCHOR TOOL 15 Piece(s) 12 Day(s) M16 30 190 40 107 473-3282 17 70 316 1 pc.

฿ 332.45

ANCHOR TOOL 10 Piece(s) 12 Day(s) M20 40 130 50 23 473-3304 21.5 90 371 1 pc.

฿ 378.63

ANCHOR TOOL 10 Piece(s) 12 Day(s) M20 40 150 50 43 473-3312 21.5 90 417 1 pc.

฿ 456.81

ANCHOR TOOL 10 Piece(s) 12 Day(s) M20 40 190 50 83 473-3321 21.5 90 515 1 pc.

฿ 574.18

ANCHOR TOOL 30 Piece(s) 19 Day(s) M20 40 230 50 123 473-3339 21.5 90 604 1 pc.

฿ 36.57

ANCHOR TOOL 50 Piece(s) 19 Day(s) W3/8 9.5 60 25 5 473-3347 10 45 40 1 pc.

฿ 56.98

ANCHOR TOOL 30 Piece(s) 19 Day(s) W1/2 14.5 70 25 6 473-3355 12.7 52 82 1 pc.

฿ 79.57

ANCHOR TOOL 30 Piece(s) 19 Day(s) W1/2 14.5 90 30 26 473-3363 12.7 52 99 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1