(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replaceable Lock for Door with Narrow Frame(Dimple Cylinder Type)

Replaceable Lock for Door with Narrow Frame(Dimple Cylinder Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of GMD-3100

  • Product Type
    Security Lock for Doors
  • Material
    Stainless Steel
  • Color
    Silver
  • Round Seat Diameter(mm)
    75
  • Mounting Screw Pitch(mm)
    42・44・50
  • Conforming Door Thickness(mm)
    25~43
  • Trusco Code
    380-2990
  • Material Details
    External part: Stainless steel (SUS304), Internal part: Steel (SPCC), Internal part of cylinder: Brass
  • Accessory
    Dimple Key 5-piece
  • Specifications
    Peaking ability of greater than 10 minutes. Pin Cylinder x 15. Back Set: 100 mm. Front Screw Pitch: 60, 64, 69.5, 80, 90, 100, 110
  • Mass(g)
    1,800/set
  • Amount Of Content
    1 Set (Handle: 1 Set, Dimple Key: 5)
Part Number
GMD-3100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,495.00

CYLINDER LOCKS 1 Piece(s) 12 Day(s) 1 Set (Handle: 1 Set, Dimple Key: 5)

Basic Specifications

  • Product Type
    Security Lock for Doors
  • Material
    Stainless Steel
  • Color
    Silver
  • Round Seat Diameter(mm)
    75
  • Mounting Screw Pitch(mm)
    42・44・50
  • Conforming Door Thickness(mm)
    25~43
  • Trusco Code
    380-2990
  • Material Details
    External part: Stainless steel (SUS304), Internal part: Steel (SPCC), Internal part of cylinder: Brass
  • Accessory
    Dimple Key 5-piece
  • Specifications
    Peaking ability of greater than 10 minutes. Pin Cylinder x 15. Back Set: 100 mm. Front Screw Pitch: 60, 64, 69.5, 80, 90, 100, 110
  • Mass(g)
    1,800/set
  • Amount Of Content
    1 Set (Handle: 1 Set, Dimple Key: 5)

Product Description

It is a replacement lock that is also suitable for narrow horizontal frame doors with aluminum sashes.
[Features]
·Widely compatible with many aluminum doors with integral locks
[Applications]
·Office, factory door

Specifications of GMD-3100

  • Product Type
    Security Lock for Doors
  • Material
    Stainless Steel
  • Color
    Silver
  • Round Seat Diameter(mm)
    75
  • Mounting Screw Pitch(mm)
    42・44・50
  • Conforming Door Thickness(mm)
    25~43
  • Trusco Code
    380-2990
  • Material Details
    External part: Stainless steel (SUS304), Internal part: Steel (SPCC), Internal part of cylinder: Brass
  • Accessory
    Dimple Key 5-piece
  • Specifications
    Peaking ability of greater than 10 minutes. Pin Cylinder x 15. Back Set: 100 mm. Front Screw Pitch: 60, 64, 69.5, 80, 90, 100, 110
  • Mass(g)
    1,800/set
  • Amount Of Content
    1 Set (Handle: 1 Set, Dimple Key: 5)
Part Number
GMD-3100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,495.00

CYLINDER LOCKS 1 Piece(s) 12 Day(s) 1 Set (Handle: 1 Set, Dimple Key: 5)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1