(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock And Key, 1 Spindle Type Replacement Door Knob (5-Piece Pin Cylinder Lock Type)

Lock And Key, 1 Spindle Type Replacement Door Knob (5-Piece Pin Cylinder Lock Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1000AN

  • Product Type
    Security Lock for Doors
  • Material
    Stainless Steel
  • Color
    Silver
  • Round Seat Diameter(mm)
    65
  • Mounting Screw Pitch(mm)
    42・44・50
  • Conforming Door Thickness(mm)
    25~43
  • Trusco Code
    380-2744
  • Material Details
    External part: Stainless steel (SUS304), Internal part: Steel (SPCC), Internal part of cylinder: Brass
  • Accessory
    3 keys
  • Specifications
    5 pin cylinders.
  • Mass(g)
    600/set
  • Amount Of Content
    1 Set (Handle: 1 Set, Key: 3)
Part Number
1000AN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,325.00

SECURITY LOCKS 1 Piece(s) 1 Day(s) 1 Set (Handle: 1 Set, Key: 3)

Basic Specifications

  • Product Type
    Security Lock for Doors
  • Material
    Stainless Steel
  • Color
    Silver
  • Round Seat Diameter(mm)
    65
  • Mounting Screw Pitch(mm)
    42・44・50
  • Conforming Door Thickness(mm)
    25~43
  • Trusco Code
    380-2744
  • Material Details
    External part: Stainless steel (SUS304), Internal part: Steel (SPCC), Internal part of cylinder: Brass
  • Accessory
    3 keys
  • Specifications
    5 pin cylinders.
  • Mass(g)
    600/set
  • Amount Of Content
    1 Set (Handle: 1 Set, Key: 3)

Product Description

[Features]
· Supports single-spindle type integral locks. (Other than the MIWA HM series)
[Applications]
· Doors inside offices and factories.

Specifications of 1000AN

  • Product Type
    Security Lock for Doors
  • Material
    Stainless Steel
  • Color
    Silver
  • Round Seat Diameter(mm)
    65
  • Mounting Screw Pitch(mm)
    42・44・50
  • Conforming Door Thickness(mm)
    25~43
  • Trusco Code
    380-2744
  • Material Details
    External part: Stainless steel (SUS304), Internal part: Steel (SPCC), Internal part of cylinder: Brass
  • Accessory
    3 keys
  • Specifications
    5 pin cylinders.
  • Mass(g)
    600/set
  • Amount Of Content
    1 Set (Handle: 1 Set, Key: 3)
Part Number
1000AN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,325.00

SECURITY LOCKS 1 Piece(s) 1 Day(s) 1 Set (Handle: 1 Set, Key: 3)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1