(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
GLL5-40ELR |
GLL8-40ELR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wavelength (mm) |
Continuous Use Time (Time) |
Specifications |
---|---|---|---|---|---|---|---|---|
฿ 46,572.00 ฿ 31,953.05 |
LASER MARKING DEVICES | 1 Piece(s) | 10 Day(s) | 635 | Approx. 5 | Laser Irradiation Port: 4 Vertical Points, 1 Horizontal Point | ||
฿ 65,746.00 ฿ 49,388.40 |
LASER MARKING DEVICES | 1 Piece(s) | 10 Day(s) | 650 | Approx. 2.5 | Laser Irradiation Port: 4 Vertical Points, 4 Horizontal Point |
[Features]
· Irradiates lines with higher luminance than conventional products.
Part Number |
---|
GLL5-40ELR |
GLL8-40ELR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wavelength (mm) |
Continuous Use Time (Time) |
Specifications |
---|---|---|---|---|---|---|---|---|
฿ 46,572.00 ฿ 31,953.05 |
LASER MARKING DEVICES | 1 Piece(s) | 10 Day(s) | 635 | Approx. 5 | Laser Irradiation Port: 4 Vertical Points, 1 Horizontal Point | ||
฿ 65,746.00 ฿ 49,388.40 |
LASER MARKING DEVICES | 1 Piece(s) | 10 Day(s) | 650 | Approx. 2.5 | Laser Irradiation Port: 4 Vertical Points, 4 Horizontal Point |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?