1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel TIG Rod TG-308L (Part Number)

TST STAINLESS TIG STICK

Stainless Steel TIG Rod TG-308L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,995.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Welding materials for use with SUS304 and SUS304L stainless steels. Enhanced grain boundary corrosion resistance by reducing carbon content.

Part Number
TG-308L-2.4-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,995.05

TST STAINLESS TIG STICK 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Product Model Welding Rod Rod Diameter(mm) 2.4 Rod Length(mm) 1000
Current Range Downward(A) 100–200 JIS standards YS308L equivalent AWS Standards ER308L Equivalent
Mechanical Property : 0.2% Proof Stress(Mpa) 431 (Example) Mechanical Property : Tensile Strength(Mpa) 569 (Example) Mechanical Property : 4D Extension(%) 43.6 (Example)
Identification Color End Surface: Red Bureau of Shipping Certified NK、ABS、NV Internal capacity 1 Box (5 kg)
Applications and Features Welding material for SUS304, 304L stainless steel. Enhanced grain boundary corrosion resistance by reducing carbon content. Mass(kg) 5

Please check the type/dimensions/specifications of the part TG-308L-2.4-5 in the Stainless Steel TIG Rod TG-308L series.