1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Router, Special Misumi Set B (Part Number)

HZN HAND TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,306.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A micro grinder (electric) capable of various types of processing by changing bits to match the work performed.
[Features]
· A MISUMI original set of main body and all types of bits (1 each of 6 types).
· Can be used quicker and with less power. Recommended even for those who do not prefer high-speed rotation.
· Revolution can be continuously adjusted between 7,000 and 16,500 rpm to suit the bit type or work type.
· A collet chuck type with high fastening force and less runout.
· No need to use a tool for attachment and detachment, providing good working efficiency.
· The chuck can be opened with a 10 mm wrench. Supports bit shafts of φ2.35 (diameter 2.35 mm).
[Applications]
· In addition to pattern cutting of circuit boards and resist film removal, it is also convenient for grinding glass, stone materials and ceramics.

 
Part Number
K-109-SETB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,306.96

HZN HAND TOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Type Set Type Rotation Type Number of load-free rotations(min-¹) 7000~16500
Overall Length(mm) 195 Accessory Available Product Type Router + Bit
Single Product/Set Product Set Power Supply AC100V 50/60Hz Power Consumption(W) 20
Rated Time(Minute) 15 Outer Diameter of Grip Part(mmφ) 18 (MIN) Chucking diameter(mmφ) 2.35
Tip diameter(mmφ) 1 Features With speed control function. The rotation speed can be adjusted without steps. Equipped with a 1.0 mm micro-diamond bit as standard. Can be used for a variety of machining by using other bits (sold separately). Set Product Contents Mini Router Main Body (K-109), Drill Set (6 Types x 1 Each), Special Case, Diamond Bit (K-109-10), Chip Cleaning Brush, with Bit Holder
Notes Continuous operation beyond the rated time may cause motor malfunction, etc. Please note that operations at intervals of 1-2 minutes are counted as continuous operations. Warnings Please do not use gloves when working. Please wear protective glasses when working.

Please check the type/dimensions/specifications of the part K-109-SETB in the Mini Router, Special Misumi Set B series.