1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flexible Nozzle (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Flexible Nozzle
  • Flexible Nozzle
  • Flexible Nozzle
  • Flexible Nozzle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 597.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Since it can be bent freely, it can blow air in recessed portions and places where direct air cannot reach easily.

Part Number
FN-150
FN-200
FN-300
FN-500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Length
(mm)

฿ 597.81

UND AIR TOOL 1 Piece(s) 3 Day(s) 150

฿ 625.03

UND AIR TOOL 1 Piece(s) 3 Day(s) 200

฿ 674.01

UND AIR TOOL 1 Piece(s) 3 Day(s) 300

฿ 733.87

UND AIR TOOL 1 Piece(s) 6 Day(s) 500

Loading...

  1. 1

Basic Information

Product Model Air Duster Nozzles Maximum Operating Pressure(Mpa) 3.0 Nozzle Screw Diameter G1/8
Fluid to Apply Air Unit Material Aluminum (polyethylene coating) Maximum Tightening Torque(N·m) 5.0