(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
·Nozzle for air duster blow gun.
·Maximum operating pressure (MPa): 3.0
Part Number |
---|
DN-100 |
DN-150 |
DN-200 |
DN-300 |
DN-500 |
DN-GN |
DN-HN |
DN-JBN |
DN-O |
DN-RN |
DN-SN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nozzle Length (mm) | Unit Material | Supplement |
---|---|---|---|---|---|---|---|---|
฿ 323.95 | UND AIR TOOL | 1 Piece(s) | 6 Day(s) | 100 | Brass | Nozzle size: 100 mm. | ||
฿ 486.16 | UND AIR TOOL | 1 Piece(s) | 6 Day(s) | 150 | Brass | Nozzle size: 150 mm. | ||
฿ 513.37 | UND AIR TOOL | 1 Piece(s) | 6 Day(s) | 200 | Brass | Nozzle size: 200 mm. | ||
฿ 462.02 | UND AIR TOOL | 1 Piece(s) | 6 Day(s) | 300 | Brass | Nozzle size: 300 mm. | ||
฿ 664.31 | UND AIR TOOL | 1 Piece(s) | 6 Day(s) | 500 | Brass | Nozzle size: 500 mm. | ||
฿ 798.79 | UND AIR TOOL | 1 Piece(s) | Available | 6 Day(s) | - | NBR | Rubber blow is possible without damaging as it comes with a protector rubber nozzle. | |
฿ 874.99 | UND AIR TOOL | 1 Piece(s) | 6 Day(s) | - | Brass | Horizontal Blowing / Air comes out in a flat pattern. | ||
฿ 874.99 | UND AIR TOOL | 1 Piece(s) | 6 Day(s) | - | Aluminum | More than 3 times the amount of input air can be obtained as output air. | ||
฿ 223.20 | UND AIR TOOL | 1 Piece(s) | Available | 6 Day(s) | - | Brass | Standard nozzle. | |
฿ 420.06 | UND AIR TOOL | 1 Piece(s) | 6 Day(s) | - | Brass | Air flow can be adjusted. | ||
฿ 766.14 | UND AIR TOOL | 1 Piece(s) | 6 Day(s) | - | Brass | Ideal for air blowing after small diameter processing performed using taps or drills with outer diameter of 1.5 mm and inner diameter of 1.0 mm. |
Loading...
Product Model | Air Duster Nozzles | Maximum Operating Pressure(Mpa) | 3.0 | Nozzle Screw Diameter | G1/8 |
---|---|---|---|---|---|
Fluid to Apply | Air | Maximum Tightening Torque(N·m) | 5.0 |
How can we improve?
How can we improve?