(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Commercial Wet and Dry Vacuum Cleaner (Wet and Dry), Capacity 20 L

Commercial Wet and Dry Vacuum Cleaner (Wet and Dry), Capacity 20 L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 20,695.82 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
AERO21-01PC
ATTIX30-01PC-PRO
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dust Collection Capacity
(L)
Water Suction Capacity
(L)
Noise Value
(dB)
Dimension / Width
(mm)
Dimension / Depth
(mm)
Dimension / Height
(mm)
Mass
(g)
Features Power Cord Container Capacity Amount Of Content

฿ 20,695.82

CLEANERS(DRY & WET TYPE) 1 Piece(s) 10 Day(s) 10 8 65 375 385 515 7500 It is possible to dust off the filter just by pushing the button. Washable filter. With blower function. 5m 20 1 unit

฿ 29,436.01

CLEANERS(DRY & WET TYPE) 1 Piece(s) 10 Day(s) 20 18 59 360 450 600 10000 It is possible to dust off the filter just by pushing the button. Washable filter. 7.5m 30 1 unit

Basic Specifications

Product Description

[Features]
· Dust can be removed from the filter with a simple push of a button.
· Filter can be washed with water.
· Includes blower function.

Part Number
AERO21-01PC
ATTIX30-01PC-PRO
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dust Collection Capacity
(L)
Water Suction Capacity
(L)
Noise Value
(dB)
Dimension / Width
(mm)
Dimension / Depth
(mm)
Dimension / Height
(mm)
Mass
(g)
Features Power Cord Container Capacity Amount Of Content

฿ 20,695.82

CLEANERS(DRY & WET TYPE) 1 Piece(s) 10 Day(s) 10 8 65 375 385 515 7500 It is possible to dust off the filter just by pushing the button. Washable filter. With blower function. 5m 20 1 unit

฿ 29,436.01

CLEANERS(DRY & WET TYPE) 1 Piece(s) 10 Day(s) 20 18 59 360 450 600 10000 It is possible to dust off the filter just by pushing the button. Washable filter. 7.5m 30 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1