(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PC Helmet (MP Thermally Insulated Type)

PC Helmet (MP Thermally Insulated Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,667.49 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SC-MPC2HRA-KP-W
SC-MPC2HRA-KP-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 2,667.49

HELMETS 1 Piece(s) 1 Day(s) White

฿ 2,667.49

HELMETS 1 Piece(s) 1 Day(s) Yellow

Basic Specifications

  • Product Model
    MP Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    Polycarbonate Resin
  • Mass(g)
    400
  • Specification 1
    With Shock Absorbing Liner, RA Band, M-Type One-Touch Chin Band, Removal Prevention Mechanism
  • Use
    For protection from flying or falling objects, injury from falls, electricity, and electrical insulation (operating voltage 7,000 V or less).
Part Number
SC-MPC2HRA-KP-W
SC-MPC2HRA-KP-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 2,667.49

HELMETS 1 Piece(s) 1 Day(s) White

฿ 2,667.49

HELMETS 1 Piece(s) 1 Day(s) Yellow

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Heat shielding and weather resistance coating are applied.

Usage

●For Electrical Insulation(working voltage: 7000V or less)

Specification

●SPQ(piece):20
●With impact absorbing liner

Materials

●Hat Material: Polycarbonate Resin

Warning

●When using it for electricity, periodic voluntary inspection is required.