1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Unit (Part Number)

LUT GRINDER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Power Unit
  • Power Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,038.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A compact, lightweight, high-performance, high-end power unit developed ahead of the future. Compact size that emphasizes beautiful design and functionality.
[Features]
・ Equipped with high-performance microcontroller
・ 2 station method
・ Equipped with feedback function
・ With soft start and quick stop functions
・ Forward/reverse rotation selection and digital rotational speed display
・ LOAD meter installed
・ Self-diagnosis function
・ Error code display
・ Foot controller connectable

 
Part Number
LEC-900
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 20,038.96

LUT GRINDER 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Model Related Products Accessories Included Supported Models Supports Optional Foot Controller (Model Number: FC-90)
Compatible Motor M08A、M15A、M20A、M30A、M35A、M55A Power AC100(50/60Hz) Rated Input 30VA
Width(mm) 200 Depth(mm) 180 Height(mm) 100
Weight(g) 2300 Accessories Motor Holder x 2, Fuse x 1

Please check the type/dimensions/specifications of the part LEC-900 in the Power Unit series.