1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Diamond Saw Blade, Global Saw (for Sheet Metal Rain Gutters) (Part Number)

Diamond Saw Blade, Global Saw (for Sheet Metal Rain Gutters)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 727.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for fragile materials
· Thin blade is used to minimize battery consumption
[Applications]
· Sheet metal rain gutter
· Polycarbonate
· PVC
· FRP
· For cutting glass-filled PVC sheets, etc.

Part Number
BT-110SALE
BT-125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Maximum Rotation Speed
(min-1)

฿ 727.67

฿ 339.75

DIAMONDCUTTERSDRY 1 Piece(s) Same day 1104000

฿ 838.06

MOT DIAMOND CUTTERS DRY 1 Piece(s) 5 Day(s) 1254800

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Wheel Model Rim Type Specifications Dry Type
Use Resin Blade Thickness(mm) 1 Hole Diameter(mm) 20
Tip Height(mm) 5 Number Contained(Sheets) 1