(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DIC Plastic Helmet AA11EVO Series AA11-CS Type (AA11-CS-NB-SM)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AA11-CS-LG-SM
AA11-CS-NB-SM
AA11-CS-SB-SM
AA11-CS-WH-BL
AA11-CS-WH-CL
AA11-CS-WH-FO
AA11-CS-WH-GN
AA11-CS-Y-SM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail Visor Color JAN Code Quantity

฿ 3,040.00

HELMETS 1 Piece(s) 7 Day(s) Gray Light Gray / Smoke Smoke 4562116363869 1 pc.

฿ 3,089.03

HELMETS 1 Piece(s) 7 Day(s) Blue Navy blue/Smoke Smoke 4562116363876 1 pc.

฿ 3,040.00

HELMETS 1 Piece(s) 7 Day(s) Blue Sky Blue / Smoke Smoke 4562116362596 1 pc.

฿ 3,040.00

HELMETS 1 Piece(s) 7 Day(s) White White/Blue Blue 4562116362589 1 pc.

฿ 3,040.00

HELMETS 1 Piece(s) 7 Day(s) White White/Clear Clear 4562116363814 1 pc.

฿ 3,040.00

HELMETS 1 Piece(s) 7 Day(s) White White / Fluorescent Orange Fluorescent Orange 4562116363838 1 pc.

฿ 3,040.00

HELMETS 1 Piece(s) 7 Day(s) White White/Green Green 4562116363821 1 pc.

฿ 3,040.00

HELMETS 1 Piece(s) 7 Day(s) Yellow Yellow/Smoke Smoke 4562116363852 1 pc.

Basic Specifications

  • Product Model
    American Type
  • Transparent Visor
    Yes
  • Shield Surface / Slider Surface
    Yes
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    ABS resin
  • Height(mm)
    154
  • Width(mm)
    227
  • Length(mm)
    288
  • Visor Material
    PC Plastic
  • Size
    Configurable
  • Model name
    AA11-CS Type HA3E2-K11 Style
  • Liner
    Available
  • Overall Length(mm)
    288
  • Overall Width(mm)
    227
  • Interior
    HA3
  • Approximate Head Circumference(mm)
    540~620
  • Use
    To Protect from Flying/Falling Objects, Injury from Falls (with Liner) / for Electricity (Operating Voltage 7,000 V or Less)
  • Shield Material
    PC Plastic
  • Mass(g)
    470
  • Quantity
    1 pc.

Product Description

Feels stable even with the built-in shield.

Part Number
AA11-CS-LG-SM
AA11-CS-NB-SM
AA11-CS-SB-SM
AA11-CS-WH-BL
AA11-CS-WH-CL
AA11-CS-WH-FO
AA11-CS-WH-GN
AA11-CS-Y-SM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail Visor Color JAN Code Quantity

฿ 3,040.00

HELMETS 1 Piece(s) 7 Day(s) Gray Light Gray / Smoke Smoke 4562116363869 1 pc.

฿ 3,089.03

HELMETS 1 Piece(s) 7 Day(s) Blue Navy blue/Smoke Smoke 4562116363876 1 pc.

฿ 3,040.00

HELMETS 1 Piece(s) 7 Day(s) Blue Sky Blue / Smoke Smoke 4562116362596 1 pc.

฿ 3,040.00

HELMETS 1 Piece(s) 7 Day(s) White White/Blue Blue 4562116362589 1 pc.

฿ 3,040.00

HELMETS 1 Piece(s) 7 Day(s) White White/Clear Clear 4562116363814 1 pc.

฿ 3,040.00

HELMETS 1 Piece(s) 7 Day(s) White White / Fluorescent Orange Fluorescent Orange 4562116363838 1 pc.

฿ 3,040.00

HELMETS 1 Piece(s) 7 Day(s) White White/Green Green 4562116363821 1 pc.

฿ 3,040.00

HELMETS 1 Piece(s) 7 Day(s) Yellow Yellow/Smoke Smoke 4562116363852 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

DIC hard hat's finest hard hat that has achieved significant weight reduction and high performance

Helmet AA11-CS Type (Transparent Visor, With Face Shield, Raindrop Prevention Groove, Shock Absorbing Liner): Related images

Stable fit even with a built-in shield

Drawing and dimensions of hard hat AA11-CS type (transparent visor, with face shield, with raindrop prevention groove, with shock absorbing liner), AA11-CS-HA3E2-K11

Helmet AA11-CS Type (Transparent Visor, With Face Shield, Raindrop Prevention Groove, Shock Absorbing Liner): Related images

Dimensional drawing of hard hat AA11-CS type (transparent visor, with face shield, with raindrop prevention groove, with shock absorbing liner), AA11-CS-HA3E2-K11
* Head circumference guide: 540 to 620

Model nameInteriorLinerBoltWeight (g)
AA11-CS type HA3E2-K11 styleHA3K-11 (With S-1 face shield)Resin470

Material: Cap / ABS, visor: PC
Classification: For flying and falling objects, for protection against crashes, with liner, for electricity / 7,000 V or less
Sliding single-action chin strap as standard equipment, new shield mechanism, with raindrop prevention groove