(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handle Elevator Type Lightweight Workbench with Caster, Equal Load (kg) 150, Width (mm) 900

Handle Elevator Type Lightweight Workbench with Caster, Equal Load (kg) 150, Width (mm) 900

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 51,674.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TFKSS-0960C75 SALE
TFKSS-1260C75 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Color Trusco Code Features Material Specifications Specification 2 Accessory Mass
(kg)
Capacity

฿ 51,674.00

฿ 47,540.08

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 900 - 456-1422 The handle knob is a folding type, so it does not interfere with the work. Main Body: Steel Uniform Load: 150 kg (100 kg when elevating) Caster Swivel Wheels 75 mm (2 Pieces) Swivel Wheels (With Stopper) 75 mm (2 Pieces) - 47.5 1 unit

฿ 55,812.00

฿ 51,347.04

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 35 Day(s) 1200 Orange/Black 764-6488 - - - - Caster Swivel Wheels 75 mm (2 Pieces) Swivel Wheels (With Stopper) 75 mm (2 Pieces) - 1 unit

Basic Specifications

Product Description

Easily movable in accordance with the work.

Part Number
TFKSS-0960C75 SALE
TFKSS-1260C75 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Color Trusco Code Features Material Specifications Specification 2 Accessory Mass
(kg)
Capacity

฿ 51,674.00

฿ 47,540.08

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 900 - 456-1422 The handle knob is a folding type, so it does not interfere with the work. Main Body: Steel Uniform Load: 150 kg (100 kg when elevating) Caster Swivel Wheels 75 mm (2 Pieces) Swivel Wheels (With Stopper) 75 mm (2 Pieces) - 47.5 1 unit

฿ 55,812.00

฿ 51,347.04

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 35 Day(s) 1200 Orange/Black 764-6488 - - - - Caster Swivel Wheels 75 mm (2 Pieces) Swivel Wheels (With Stopper) 75 mm (2 Pieces) - 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1