(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sharp cutting edge that enables high-quality grooving
Grooving width engraved on insert for easy identification
Part Number |
---|
254LKF-20-22-R |
254RKF-20-22-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly |
---|---|---|---|---|---|---|
฿ 10,797.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | Left-hand | ||
฿ 10,797.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | Right-hand |
Loading...
Application | Internal thread | Screw Type | 60° Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55°C Whitworth (W) / American Pipe Taper (NPT) | Shank size | Ø20 |
---|---|---|---|---|---|
With/Without Cutting Oil Hole | Available | With/without flat cutting blade | NA | Tip Size | 22 |
Tip tightening torque(Nm) | 5 | Dimensions Dm(mm) | 20 | Dimension L1(mm) | 140 |
iC | 41641 | l3(mm) | 34.2 | f1(mm) | 15 |
Thread Pitch(mm) | 2.5 to 7.0 | γn(°) | -15° |
How can we improve?
How can we improve?