1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool For Small Lathes - CoroTurn XS Insert Bar For Threading, For High-Hardness Materials, CXS-VM (Part Number)

Tool For Small Lathes - CoroTurn XS Insert Bar For Threading, For High-Hardness Materials, CXS-VM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,968.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CoroTurn XS insert bar
Solid-carbide coating
Boring bit for small-diameter machining
For threading
Without finishing blade, for 60° threading
Pitch: 1.5 mm

Part Number
CXS-06TH150VM-6215L-1025
CXS-06TH150VM-6215R-1025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Tolerance la
(mm)
Corner Radius Tolerance
(mm)
Number of flutes TPI

฿ 1,968.69

SDV MILLING CHIP 10 Piece(s) 12 Day(s) Left-hand0.05±0.0218 (min) / 20 (max)

฿ 1,968.69

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Right-hand---

Loading...

  1. 1

Basic Information

Application Internal thread Screw Type 60° Meter (M) Minimum Machining Diameter(mm) 6.2
With/Without Cutting Oil Hole NA With/without flat cutting blade NA Tip Size 6
Weight(kg) 0.18 Number of flutes 1.5 Dimensions Dm(mm) 6
Dimension L1(mm) 37.3 Detailed Material GC1025 l3(mm) 15
f1(mm) 2.95 L1 Tolerance(mm) ±0.02 Core height(mm) 0.05
Dimensions l21(mm) 3 b21(mm) 3.55 Dimensions ar(mm) 0.81