1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroThread 266, Threaded Cartridge, 266R/LKF-CA (Part Number)

CoroThread 266, Threaded Cartridge, 266R/LKF-CA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,508.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

First choice for internal threading
A standard product lineup that covers a wide range of screw profiles with grades and breakers that support various work materials

Part Number
266LKF-16CA-16
266LKF-20CA-22
266RKF-20CA-22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter
(mm)
Selfishly Shank size Tip Size Tip tightening torque
(Nm)
Dimensions l8
(mm)
Dimension B
(mm)
Dimension L1
(mm)
iC Dimension H1
(mm)

฿ 9,508.07

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 55Left-hand16 Sq.1633819634170616

฿ 10,940.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 60Left-hand-2254016704164120

฿ 11,588.24

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 60Right-hand-2254016704164120

Loading...

  1. 1

Basic Information

Application Internal thread Screw Type 60° Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55°C Whitworth (W) / American Pipe Taper (NPT) With/Without Cutting Oil Hole NA
With/without flat cutting blade NA Dimension H(mm) 21 f1(mm) 25
γn(°) 15