1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CoroThread 266, Coromant Capto, Cutting Head (Part Number)

CoroThread 266, Coromant Capto, Cutting Head
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 37,070.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

First choice for external and internal threading
A standard product lineup that covers a wide range of screw profiles with grades and breakers that support various work materials

Part Number
C6-266RS16100-22HP
C6-266RS18100-16HP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTip Size Tip tightening torque
(Nm)
iC

฿ 37,070.41

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 22541641

฿ 37,070.41

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 163.541706

Loading...

  1. 1

Basic Information

Application Outer Diameter Screw Screw Type 60° Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55°C Whitworth (W) / American Pipe Taper (NPT) Selfishly Right-hand
With/Without Cutting Oil Hole Available With/without flat cutting blade NA Function Length(mm) 100
Connection Size C6 D5m(mm) 63 Connection Diameter(mm) 63