1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut 1/2 Head For Grooving End Surfaces 570 (Part Number)

CoroCut 1/2 Head For Grooving End Surfaces 570
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,928.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Versatile shank bit for face grooving with 1-corner and 2-corner specifications

Part Number
570-32L123G18B300A
570-32L123G18B300B
570-32R123G18B300A
570-32R123G18B300B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Details Type Sheet size Function Height
(mm)
Coolant Pressure

฿ 13,928.44

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) Left-hand-G-10 bar

฿ 13,928.44

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) Left-hand-G0.110

฿ 13,928.44

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) Right-handCurve (Inner Winding)-0.110 bar

฿ 13,928.44

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) Right-handCurve (Outer Winding)-0.110 bar

Loading...

  1. 1

Basic Information

Application Edge surface grooving / Cutting off Number of corners for tip use 2 Corner Function Length(mm) 14
Function Width(mm) 41.1 Connection Size 32 Tip tightening torque(Nm) 3
Overall Length(mm) 17.8 Maximum Protrusion Quantity(mm) 14 Weight(kg) 0.2
Coolant 1: axial concentric entry