1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CoroCut 1/2 Shank Tool Bit For Face Grooving, Screw Clamp, R/LG123 (Part Number)

CoroCut 1/2 Shank Tool Bit For Face Grooving, Screw Clamp, R/LG123
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,886.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A high clamp rigidity type shank holder for face grooving.
Securely receives lateral cutting forces using the unique rail lock seat and V-shaped seat, delivering a high level of safety. (Patented)
For face grooving.

Part Number
LG123H13-2525B-040BM
LG123H13-2525B-052BM
LG123H13-2525B-064BM
LG123H13-2525B-092BM
LG123H13-2525B-132BM
LG123H13-2525B-220BM
LG123H13-2525B-300BM
LG123H20-2525B-092BM
LG123H20-2525B-132BM
LG123K20-2525B-088BM
LG123L20-2525B-050BM
LG123L20-2525B-075BM
LG123L20-2525B-140BM
RG123H13-2525B-040BM
RG123H13-2525B-052BM
RG123H13-2525B-064BM
RG123H13-2525B-092BM
RG123H13-2525B-132BM
RG123H13-2525B-220BM
RG123H13-2525B-300BM
RG123H20-2525B-132BM
RG123K20-2525B-088BM
RG123L20-2525B-050BM
RG123L20-2525B-075BM
RG123L20-2525B-140BM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Details Type 1st Processing Diameter (min)
(mm)
1st Processing Diameter (max)
(mm)
Sheet size Clamp System Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Dimensions/f1
(mm)

฿ 10,496.15

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 413Left-handShank 90°Type4060HScrew Clamp25.9N123H2-0400-TF2.840

฿ 10,496.15

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 413Left-handShank 90° type5272HScrew clamp25.9N123H2-0400-TF4.340

฿ 10,496.15

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 413Left-handShank 90°Type64100HScrew Clamp25.9N123H2-0400-TF3.240

฿ 10,496.15

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 413Left-handShank 90°Type92140HScrew Clamp25.9N123H2-0400-TF3.740

฿ 10,496.15

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 413Left-handShank 90° type132230HScrew clamp25.9N123H2-0400-TF440

฿ 10,496.15

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 413Left-handShank 90° type220500HScrew clamp25.9N123H2-0400-TF4.340

฿ 10,496.15

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 413Left-handShank 90°Type3001100HScrew Clamp25.9N123H2-0400-TF4.340

฿ 10,496.15

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 420Left-handShank 90°Type92140HScrew Clamp26.9N123H2-0400-TF547

฿ 10,496.15

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 420Left-handShank 90°Type132230HScrew Clamp26.9N123H2-0400-TF5.347

฿ 10,496.15

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 620Left-handShank 90°Type88180KScrew Clamp30.65N123K2-0600-TF4.947

฿ 10,496.15

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 820Left-handShank 90°Type5080LScrew Clamp41.4N123L2-0800-TF4.747

฿ 9,886.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 820Left-handShank 90°Type75150LScrew Clamp41.4N123L2-0800-TF5.447

฿ 10,496.15

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 820Left-handShank 90°Type140400LScrew Clamp41.4N123L2-0800-TF6.247

฿ 10,496.15

SDV HOLDER 1 Piece(s) 6 Day(s) 413Right-handShank 90°Type4060HScrew Clamp25.9N123H2-0400- TF2.840

฿ 10,496.15

SDV HOLDER 1 Piece(s) 6 Day(s) 413Right-handShank 90°Type5272HScrew Clamp25.9N123H2-0400- TF4.340

฿ 10,496.15

SDV HOLDER 1 Piece(s) 6 Day(s) 413Right-handShank 90°Type64100HScrew Clamp25.9N123H2-0400- TF3.240

฿ 10,496.15

SDV HOLDER 1 Piece(s) 6 Day(s) 413Right-handShank 90°Type92140HScrew Clamp25.9N123H2-0400- TF3.740

฿ 10,496.15

SDV HOLDER 1 Piece(s) 6 Day(s) 413Right-handShank 90°Type132230HScrew Clamp25.9N123H2-0400- TF440

฿ 10,496.15

SDV HOLDER 1 Piece(s) 6 Day(s) 413Right-handShank 90°Type220500HScrew Clamp25.9N123H2-0400- TF4.340

฿ 10,496.15

SDV HOLDER 1 Piece(s) 6 Day(s) 413Right-handShank 90°Type3001100HScrew Clamp25.9N123H2-0400- TF4.340

฿ 10,496.15

SDV HOLDER 1 Piece(s) 6 Day(s) 420Right-handShank 90°Type132230HScrew Clamp26.9N123H2-0400- TF5.347

฿ 10,496.15

SDV HOLDER 1 Piece(s) 6 Day(s) 620Right-handShank 90°Type88180KScrew Clamp30.65N123K2-0600- TF4.947

฿ 10,496.15

SDV HOLDER 1 Piece(s) 6 Day(s) 820Right-handShank 90°Type5080LScrew Clamp41.4N123L2-0800- TF4.747

฿ 10,496.15

SDV HOLDER 1 Piece(s) 6 Day(s) 820Right-handShank 90°Type75150LScrew Clamp41.4N123L2-0800- TF5.447

฿ 10,496.15

SDV HOLDER 1 Piece(s) 6 Day(s) 820Right-handShank 90°Type140400LScrew Clamp41.4N123L2-0800- TF6.247

Loading...

  1. 1

Basic Information

Application Edge surface grooving / Horizontal feeding Number of corners for tip use 2 Corner Shank height(mm) 25
Cutting Angle(°) 90 Dimension B(mm) 25 Dimension H1(mm) 25
Dimension L1(mm) 150