(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
A high clamp rigidity type shank holder for face grooving.
Securely receives lateral cutting forces using the unique rail lock seat and V-shaped seat, delivering a high level of safety. (Patented)
For face grooving.
Part Number |
---|
RG123H13-2525B-220BM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | Details Type | 1st Processing Diameter (min) (mm) | 1st Processing Diameter (max) (mm) | Sheet size | Clamp System | Dimension L3 (mm) | Gauge Chip | Tip tightening torque (Nm) | Dimensions/f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,496.15 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 4 | 13 | Right-hand | Shank 90°Type | 220 | 500 | H | Screw Clamp | 25.9 | N123H2-0400- TF | 4.3 | 40 |
Loading...
Application | Edge surface grooving / Horizontal feeding | Number of corners for tip use | 2 Corner | Shank height(mm) | 25 |
---|---|---|---|---|---|
Cutting Angle(°) | 90 | Dimension B(mm) | 25 | Dimension H1(mm) | 25 |
Dimension L1(mm) | 150 |
Please check the type/dimensions/specifications of the part RG123H13-2525B-220BM in the CoroCut 1/2 Shank Tool Bit For Face Grooving, Screw Clamp, R/LG123 series.
Part Number |
---|
LG123H13-2525B-092BM |
LG123H13-2525B-132BM |
LG123H13-2525B-220BM |
RG123H13-2525B-300BM |
RG123H20-2525B-132BM |
RG123K20-2525B-088BM |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | Details Type | 1st Processing Diameter (min) (mm) | 1st Processing Diameter (max) (mm) | Sheet size | Clamp System | Dimension L3 (mm) | Gauge Chip | Tip tightening torque (Nm) | Dimensions/f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,496.15 | 1 Piece(s) | 6 Day(s) | 4 | 13 | Left-hand | Shank 90°Type | 92 | 140 | H | Screw Clamp | 25.9 | N123H2-0400-TF | 3.7 | 40 | ||
฿ 10,496.15 | 1 Piece(s) | 6 Day(s) | 4 | 13 | Left-hand | Shank 90° type | 132 | 230 | H | Screw clamp | 25.9 | N123H2-0400-TF | 4 | 40 | ||
฿ 10,496.15 | 1 Piece(s) | 6 Day(s) | 4 | 13 | Left-hand | Shank 90° type | 220 | 500 | H | Screw clamp | 25.9 | N123H2-0400-TF | 4.3 | 40 | ||
฿ 10,496.15 | 1 Piece(s) | 6 Day(s) | 4 | 13 | Right-hand | Shank 90°Type | 300 | 1100 | H | Screw Clamp | 25.9 | N123H2-0400- TF | 4.3 | 40 | ||
฿ 10,496.15 | 1 Piece(s) | 6 Day(s) | 4 | 20 | Right-hand | Shank 90°Type | 132 | 230 | H | Screw Clamp | 26.9 | N123H2-0400- TF | 5.3 | 47 | ||
฿ 10,496.15 | 1 Piece(s) | 6 Day(s) | 6 | 20 | Right-hand | Shank 90°Type | 88 | 180 | K | Screw Clamp | 30.65 | N123K2-0600- TF | 4.9 | 47 |
How can we improve?
How can we improve?