1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut 1/2 Coromant Capto Cutting Unit, Screw Clamp, C-R/LF123 (Part Number)

CoroCut 1/2 Coromant Capto Cutting Unit, Screw Clamp, C-R/LF123
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,967.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A high clamp rigidity type cutting head for parting and grooving.
Securely receives lateral cutting forces using the unique rail lock seat and V-shaped seat, delivering a high level of safety. (Patented)
For parting and grooving.

Part Number
C3-LF123D15-22050B
C3-RF123D15-22050B
C4-LF123D15-27055B
C4-RF123D15-27055B
C5-LF123D15-35055B
C5-RF123D15-35055B
C8-LF123J13-42080B
C8-LF123K16-42080B
C8-LF123L25-42080B
C8-RF123J13-42080B
C8-RF123K16-42080B
C8-RF123L25-42080B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Sheet size Dimension L1
(mm)
Dimensions D 5m Gauge Chip Tip tightening torque
(Nm)
Dimensions/f1
(mm)

฿ 14,967.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 1.515Left-handD5032N123D2-0150-CM3.522

฿ 14,967.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 1.515Right-handD5032N123D2-0150-CM3.522

฿ 14,967.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 1.515Left-handD5540N123D2-0150- CM3.527

฿ 14,967.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 1.515Right-handD5540N123D2-0150- CM3.527

฿ 16,691.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 1.515Left-handD5550N123D2-0150-CM3.535

฿ 16,691.00

INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 1.515Right-handD5550N123D2-0150-CM3.535

฿ 22,145.14

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 513Left-handJ8080N123J2-0500-GM3.542

฿ 22,145.14

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 616Left-handK8080N123K2-0600-GM442

฿ 22,145.14

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 825Left-handL8080N123L2-0800-GM842

฿ 22,145.14

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 513Right-handJ8080N123J2-0500-GM3.542

฿ 22,145.14

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 616Right-handK8080N123K2-0600-GM442

฿ 22,145.14

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 825Right-handL8080N123L2-0800- GM842

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving / Cutting off / Horizontal feeding Number of corners for tip use 2 Corner Cutting Angle(°) 0
Clamp System Screw Clamp