1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut Reinforced Shank Tool Bit For Parting With Small 1/2 f1 Offset, R/LF123 (Part Number)

CoroCut Reinforced Shank Tool Bit For Parting With Small 1/2 f1 Offset, R/LF123
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,155.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A high clamp rigidity type shank holder for parting and grooving.
Securely receives lateral cutting forces using the unique rail lock seat and V-shaped seat, delivering a high level of safety. (Patented)
The holder strength is high thanks to the jaw.
For parting and grooving.

Part Number
LF123E17-2020D
LF123F17-2020D
LF123F17-2525D
LF123G22-2020D
LF123G22-2525D
LF123H22-2020D
LF123H22-2525D
RF123E17-2020D
RF123F17-2020D
RF123F17-2525D
RF123G22-2020D
RF123G22-2525D
RF123H22-2020D
RF123H22-2525D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Shank height
(mm)
Sheet size Dimension B
(mm)
Dimension H1
(mm)
Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Overall Length
(mm)
Dimensions/f1
(mm)
Dimensions Dm
(mm)

฿ 8,155.95

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 217Left-hand20E202035.5N123E2-0200-CM412520.534

฿ 8,155.95

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 2.517Left-hand20F202037N123F2-0250-CM412520.534

฿ 8,676.00

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 2.517Left-hand25F252537N123F2-0250-CM415025.534

฿ 8,155.95

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 322Left-hand20G202043N123G2-0300-CM512520.644

฿ 8,676.00

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 322Left-hand25G252543N123G2-0300-CM515025.644

฿ 8,155.95

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 422Left-hand20H202044N123H2-0400-CM612520.644

฿ 8,676.00

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 422Left-hand25H252544N123H2-0400-CM615025.644

฿ 8,155.95

SDV HOLDER 1 Piece(s) 6 Day(s) 217Right-hand20E202035.5N123E2-0200- CM412520.534

฿ 8,155.95

SDV HOLDER 1 Piece(s) 6 Day(s) 2.517Right-hand20F202037N123F2-0250- CM412520.53

฿ 8,676.00

SDV HOLDER 1 Piece(s) 6 Day(s) 2.517Right-hand25F252537N123F2-0250- CM415025.534

฿ 8,155.95

SDV HOLDER 1 Piece(s) 6 Day(s) 322Right-hand20G202043N123G2-0300-CM512520.644

฿ 8,676.00

SDV HOLDER 1 Piece(s) 6 Day(s) 322Right-hand25G252543N123G2-0300-CM515025.644

฿ 8,155.95

SDV HOLDER 1 Piece(s) 6 Day(s) 422Right-hand20H202044N123H2-0400- CM612520.644

฿ 8,676.00

SDV HOLDER 1 Piece(s) 6 Day(s) 422Right-hand25H252544N123H2-0400- CM615025.644

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving / Cutting off Number of corners for tip use 2 Corner Cutting Angle(°) 0
Specifications f1 Parting Reinforced Shank Bit with Small Offset