1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Max, Q-Cut, Flange Grooving, 570-32R/L151.3-024/-023/A/B (Part Number)

T-Max, Q-Cut, Flange Grooving, 570-32R/L151.3-024/-023/A/B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,097.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Parting and grooving tools that improve part production capacity by realizing high productivity and long tool life

Part Number
570-32L151.3-024A25
570-32L151.3-024B25
570-32R151.3-024A25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Details Type

฿ 13,097.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) Left-handCurve (Inner Winding)

฿ 13,097.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) Left-handCurve (Outer Winding)

฿ 13,097.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) Right-handCurve (Inner Winding)

Loading...

  1. 1

Basic Information

Application Edge surface grooving / Horizontal feeding Groove Width(mm) 3 Maximum Machining Diameter(mm) 35
Maximum Groove Depth(mm) 8.69 Number of corners for tip use 1 Corner Sheet size 25
Dimension L1(mm) 14 Dimension L3(mm) 52.35 Gauge Chip N151.3-300-25- 7G
Tip tightening torque(Nm) 2 Minimum Machining Diameter(mm) 24 Dimensions d mm(mm) 32
Dimensions/f1(mm) 37.4