(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CoroTurn 111 carbide boring tool bit for inner diameter machining with long runout and unstable machining conditions
Part Number |
---|
E08K-SCLPL06-R |
E08K-SCLPR06-R |
E10M-SCLPL06-R |
E10M-SCLPL06R |
E10M-SCLPR06-R |
E12Q-SCLPL06-R |
E12Q-SCLPL06R |
E12Q-SCLPR06-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Machining Diameter | Selfishly | Overall Length | Shank diameter | Protrusion length (L/D) | Specifications | Torque (Nm) | Dimensions f1 (mm) | Dimension l3 (mm) | Blade Inclination Angle λs (°) | Gauge Chip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,666.00 | HOLDER | 1 Piece(s) | 6 Day(s) | 10 | Left-hand | 125 | 8 | 48 | CoroTurn 111 screw clamp with round shank, with groove for easy fix sleeve | 0.7 | 5 | 17 | -10 | CPMT 06 02 04 | ||
฿ 13,460.40 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 10 | Right-hand | 125 | 8 | 48 | CoroTurn 111 screw clamp with round shank, with groove for easy fix sleeve | 0.7 | 5 | 17 | -10 | CPMT 06 02 04 | ||
฿ 15,973.00 | HOLDER | 1 Piece(s) | 6 Day(s) | 12 | Left-hand | 150 | 10 | 60 | CoroTurn 111 screw clamp with round shank, with groove for easy fix sleeve | 0.7 | 6 | 21 | -7 | CPMT 06 02 04 | ||
฿ 19,693.00 ฿ 16,522.43 | SDV INDEXABLE TOOLS | 1 Piece(s) | 40 Day(s) | 12 | Left-hand | 150 | 10 | 60 | CoroTurn 111 Screw Clamp, Round Shank, with Easy Fix Sleeve Grooves | 0.7 | 6 | 21 | -7 | CPMT 06 02 04 | ||
฿ 16,944.70 | SDV HOLDER | 1 Piece(s) | 6 Day(s) | 12 | Right-hand | 150 | 10 | 60 | CoroTurn 111 screw clamp with round shank, with groove for easy fix sleeve | 0.7 | 6 | 21 | -7 | CPMT 06 02 04 | ||
฿ 19,471.00 | HOLDER | 1 Piece(s) | 6 Day(s) | 16 | Left-hand | 180 | 12 | 72 | CoroTurn 107 screw clamp, round shank, with groove for EasyFix sleeve | 0.9 | 9 | - | -3 | CCMT 06 02 04 | ||
฿ 24,025.00 ฿ 20,152.17 | SDV INDEXABLE TOOLS | 1 Piece(s) | 15 Day(s) | 16 | Left-hand | 180 | 12 | 72 | CoroTurn 107 Screw Clamp, Round Shank, with Easy Fix Sleeve Grooves | 0.9 | 9 | - | -3 | CCMT 06 02 04 | ||
฿ 19,471.00 | HOLDER | 1 Piece(s) | 6 Day(s) | 16 | Right-hand | 180 | 12 | 72 | CoroTurn 107 screw clamp, round shank, with groove for EasyFix sleeve | 0.9 | 9 | - | -3 | CCMT 06 02 04 |
Loading...
Applicable Tip Shape | C (80° Diamond-Shape) | Application | Internal Diameter | Clamp Shape | Screw Clamp |
---|---|---|---|---|---|
Clearance angle | 11° | Lubrication Hole Y/N | Available | Cutting Angle(°) | 95 |
Tool Lead Angle(°) | -5 | Tip Size(mm) | 6 | Rake angle γ(°) | 0 |
How can we improve?
How can we improve?