1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn 107 Cutting Head For Turning SL-SCLCR/L-HP (Part Number)

CoroTurn 107 Cutting Head For Turning SL-SCLCR/L-HP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,204.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality

Part Number
SL-SCLCL-32-09HP
SL-SCLCR-32-09HP
SL-SCLCR-40-12HP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Function Width
(mm)
Tip Size
(mm)
Tip Size iC Gauge Chip Connection Diameter
(mm)
Connection Size

฿ 20,204.79

SDV HOLDER 1 Piece(s) 6 Day(s) 40Left-hand3222941706CCMT 09 T3 083232

฿ 20,204.79

SDV HOLDER 1 Piece(s) 6 Day(s) 40Right-hand3222941706CCMT 09 T3 083232

฿ 21,001.04

SDV HOLDER 1 Piece(s) 6 Day(s) 50Right-hand38271241641CCMT 12 04 084040

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Internal Diameter Clamp Shape Screw Clamp
Lubrication Hole Y/N Available Specifications High Pressure Coolant Technology Torque(Nm) 3
Cutting Angle(°) 95 Tool Lead Angle(°) -5 Tool Style SL-SCLCR / L..HP
Coolant Inlet Style Coolant Center Through Coolant Pressure 70