1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Boring Tool Bit, CoroTurn 107, Screw Clamp, E...-SVQCR/L (Part Number)

Boring Tool Bit, CoroTurn 107, Screw Clamp, E...-SVQCR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 27,235.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality

Part Number
E16R-SVQCL11-ER
E16R-SVQCR11-ER
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Dimension l3
(mm)

฿ 27,235.00

HOLDER 1 Piece(s) 6 Day(s) Left-hand-

฿ 28,905.72

SDV HOLDER 1 Piece(s) 6 Day(s) Right-hand33

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Minimum Machining Diameter 22 Application Internal Diameter / Inner diameter profiling
Clamp Shape Screw Clamp Overall Length 200 Clearance angle
Shank diameter 16 Protrusion length (L/D) 64 Lubrication Hole Y/N Available
Specifications CoroTurn 107 screw clamp, cylindrical shank, with groove for EasyFix sleeve Torque(Nm) 0.9 Cutting Angle(°) 93
Tool Lead Angle(°) -3 Dimensions f1(mm) 13 Tip Size(mm) 11
Rake angle γ(°) 0 Blade Inclination Angle λs(°) -4 Gauge Chip VCMT 11 03 04