1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Boring Tool Bit, CoroTurn 107, Screw Clamp, E...-STUCR/L-GR (Part Number)

Boring Tool Bit, CoroTurn 107, Screw Clamp, E...-STUCR/L-GR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,313.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sandvik Boring Bit CoroTurn 107 Screw Clamp E: -STUCR/L-GR

Part Number
E05H-STUCL05-GR
E05H-STUCR05-GR
E06H-STUCL05-GR
E06H-STUCR05-GR
E08K-STUCL06-GR
E08K-STUCR06-GR
E10M-STUCL06-GR
E10M-STUCR06-GR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Shank diameter Protrusion length (L/D) Torque
(Nm)
Dimensions f1
(mm)
Tip Size
(mm)
Gauge Chip

฿ 21,313.07

SDV HOLDER 1 Piece(s) 6 Day(s) 6Left-hand1005200.42.95TCEX 05 01 00

฿ 21,313.07

SDV HOLDER 1 Piece(s) 6 Day(s) 6Right-hand1005200.42.95TCEX 05 01 00

฿ 21,313.07

SDV HOLDER 1 Piece(s) 6 Day(s) 7Left-hand1006240.43.25TCEX 05 01 00

฿ 21,313.07

SDV HOLDER 1 Piece(s) 6 Day(s) 7Right-hand1006240.43.25TCEX 05 01 00

฿ 21,313.07

SDV HOLDER 1 Piece(s) 6 Day(s) 9Left-hand1258320.64.26TCEX 06 T1 00R-F

฿ 21,313.07

SDV HOLDER 1 Piece(s) 6 Day(s) 9Right-hand1258320.64.26TCEX 06 T1 00R-F

฿ 21,313.07

SDV HOLDER 1 Piece(s) 6 Day(s) 11Left-hand15010400.65.26TCEX 06 T1 00R-F

฿ 21,313.07

SDV HOLDER 1 Piece(s) 6 Day(s) 11Right-hand15010400.65.26TCEX 06 T1 00R-F

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter Clamp Shape Screw Clamp
Clearance angle Lubrication Hole Y/N NA Specifications CoroTurn 107 screw clamp, cylindrical shank, with groove for EasyFix sleeve
Cutting Angle(°) 93 Tool Lead Angle(°) -3 Rake angle γ(°) 0
Blade Inclination Angle λs(°) 0